Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE4D12V7A59 Image
Discontinued

LE4D12V7A59

Schneider Electric LE4D12V7A59 Image
Discontinued
LE4D12V7A59

TeSys LE - enclosed DOL starter - 12 A - 400 V AC coil - neutral terminal

Show more characteristics
LE4D12V7A59  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE4D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    material
    Polycarbonate
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Contactor
    Fuse disconnector
    Neutral terminal
    [Ie] rated operational current
    12 A AC-3
    motor power kW
    3 kW at 220/230 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    5.5 kW at 380/400 V AC 50/60 Hz
    5.5 kW at 415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    12 A
    associated fuse rating
    16 A 10 x 38 mm aM
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    cable entry number
    2 ISO20 top
    2 ISO25 top
    2 ISO32 top
    2 ISO40 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 ISO32 bottom
    2 ISO40 bottom
    width
    186 mm
    height
    330 mm
    depth
    175.5 mm
    net weight
    1.96 kg
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /