Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE4D35P7A05 Image

LE4D35P7A05

Schneider Electric LE4D35P7A05 Image
LE4D35P7A05

TeSys LE - enclosed DOL starter - 35 A - 230 V AC coil - reset

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE4D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    material
    Polycarbonate
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Contactor
    Fuse disconnector
    [Ie] rated operational current
    35 A AC-3
    motor power kW
    15 kW at 380/400 V AC 50/60 Hz
    15 kW at 415 V AC 50/60 Hz
    15 kW at 440 V AC 50/60 Hz
    7.5 kW at 220/230 V AC 50/60 Hz
    18.5 kW at 500 V AC 50/60 Hz
    18.5 kW at 660/690 V AC 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    35 A
    associated fuse rating
    32 A 14 x 51 mm aM
    control type
    Push-button reset blue R
    Complementary
    cable entry number
    2 ISO20 top
    2 ISO25 top
    2 ISO32 top
    2 ISO40 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 ISO32 bottom
    2 ISO40 bottom
    width
    186 mm
    height
    330 mm
    depth
    175.5 mm
    net weight
    5.19 kg
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LE4D... D.O.L. starters, non-reversing (Version 06)
    Description
    LE4D... D.O.L. starters, non-reversing
    Size pdf
    Size 1.5 MB
    Date 2/24/15
    Description
    LE4D... D.O.L. starters, non-reversing
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed DOL starter - 35 A - 230 V AC coil - reset
    Description
    TeSys LE - enclosed DOL starter - 35 A - 230 V AC coil - reset
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TeSys LE - enclosed DOL starter - 35 A - 230 V AC coil - reset
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed DOL starter - 35 A - 230 V AC coil - reset
    Description
    TeSys LE - enclosed DOL starter - 35 A - 230 V AC coil - reset
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TeSys LE - enclosed DOL starter - 35 A - 230 V AC coil - reset
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed DOL starter - 35 A - 230 V AC coil - reset
    Description
    TeSys LE - enclosed DOL starter - 35 A - 230 V AC coil - reset
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TeSys LE - enclosed DOL starter - 35 A - 230 V AC coil - reset
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /