Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys LE Enclosed Motor Starter
Schneider Electric LE4D406U7A04 Image
Discontinued

LE4D406U7A04

Schneider Electric LE4D406U7A04 Image
Discontinued
LE4D406U7A04

TeSys LE - enclosed DOL starter - 40 A - 240 V AC coil - no pushbuttons

Show more characteristics
LE4D406U7A04 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE4D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    material
    Sheet steel
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Contactor
    Fuse disconnector
    [Ie] rated operational current
    40 A AC-3
    motor power kW
    11 kW at 220/230 V AC 50/60 Hz
    22 kW at 415 V AC 50/60 Hz
    22 kW at 440 V AC 50/60 Hz
    22 kW at 500 V AC 50/60 Hz
    30 kW at 660/690 V AC 50/60 Hz
    18.5 kW at 380/400 V AC 50/60 Hz
    [Uc] control circuit voltage
    240 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    40 A
    associated fuse rating
    40 A 14 x 51 mm aM
    control type
    Without
    Complementary
    cable entry number
    2 1 Pg 13 + 1 Pg 21 top
    2 1 ISO20 + 1 ISO25 top
    3 1 Pg 13 + 2 Pg 21 bottom
    3 1 ISO20 + 2 ISO25 bottom
    width
    367 mm
    height
    195 mm
    depth
    190 mm
    net weight
    5.77 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /