Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE6D09V7A04 Image
Discontinued

LE6D09V7A04

Schneider Electric LE6D09V7A04 Image
Discontinued
LE6D09V7A04

TeSys LE - enclosed star-delta starter - 9 A - 400 V AC coil - no pushbuttons

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE6D
    product or component type
    Enclosed star-delta starter
    device application
    Standard
    material
    Polycarbonate
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Star-delta contactors
    Fuse disconnector
    Mechanical interlock
    motor power kW
    4 kW at 220 V AC 50/60 Hz
    7.5 kW at 380/400 V AC 50/60 Hz
    7.5 kW at 415 V AC 50/60 Hz
    7.5 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    associated fuse rating
    20 A 10 x 38 mm aM
    control type
    Without
    Complementary
    cable entry number
    2 ISO20 top
    2 ISO25 top
    2 ISO32 top
    2 ISO40 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 ISO32 bottom
    2 ISO40 bottom
    width
    186 mm
    height
    348 mm
    depth
    167 mm
    net weight
    3.9 kg
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LE6D... Star-delta starters (Version 04)
    Description
    LE6D... Star-delta starters
    Size pdf
    Size 17 MB
    Date 2/24/15
    Description
    LE6D... Star-delta starters
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LE6D09V7A04 : TeSys LE - enclosed star-delta starter - 9 A - 400 V AC coil - no pushbuttons
    Description
    TeSys LE - enclosed star-delta starter - 9 A - 400 V AC coil - no pushbuttons
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys LE - enclosed star-delta starter - 9 A - 400 V AC coil - no pushbuttons
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LE6D09V7A04 : TeSys LE - enclosed star-delta starter - 9 A - 400 V AC coil - no pushbuttons
    Description
    TeSys LE - enclosed star-delta starter - 9 A - 400 V AC coil - no pushbuttons
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys LE - enclosed star-delta starter - 9 A - 400 V AC coil - no pushbuttons
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 142.7 KB
    Date 1/4/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /