Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys LG, LJ
Schneider Electric LG1K065P706 Image
Discontinued

LG1K065P706

Schneider Electric LG1K065P706 Image
Discontinued
LG1K065P706

TeSys LG - enclosed DOL starter - 1...1.6 A - 230 V AC coil

Show more characteristics
LG1K065P706 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LG
    device short name
    LG1K
    product or component type
    Enclosed DOL starter
    device application
    Safety
    utilisation category
    AC-3
    device composition
    Contactor
    Switch disconnector
    Circuit-breaker
    motor power kW
    0.25 kW at 220/230 V AC 50/60 Hz
    0.55 kW at 400/415 V AC 50/60 Hz
    0.55 kW at 440 V AC 50/60 Hz
    thermal protection adjustment range
    1…1.6 A
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    control type
    Push-button start white I
    Push-button stop black O
    Rotary handle emergency stop red
    Complementary
    cable entry number
    4 2 Pg 13 + 2 Pg 16 top
    4 2 Pg 13 + 2 Pg 16 bottom
    width
    175 mm
    height
    165 mm
    depth
    165 mm
    net weight
    0.97 kg
    Environment
    standards
    IEC 60947-4-1
    IEC 60204-1
    material
    Polycarbonate
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    environmental characteristic
    Standard environment
    Packing Units
    Package 1 Weight
    1.270 kg
    Package 1 Height
    1.750 dm
    Package 1 width
    1.750 dm
    Package 1 Length
    2.440 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue 2020 - chapter A1 enclosed starters (Version 7.0)
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-breakers, contactors. For DOL, Star-Delta, safety app. and AS-interface bus application
    prp.document.label.format pdf
    Size 7 MB
    Date 7/22/20
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-breakers, contactors. For DOL, Star-Delta, safety app. and AS-interface bus application
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys LG - enclosed DOL starter (Version 1.0)
    Files in document
    stp
    491.7 KB
    pdf
    458.4 KB
    prp.document.label.format zip
    Size 950.1 KB
    Date 7/17/18
    Files in document
    stp
    491.7 KB
    pdf
    458.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LG1K065P706 : TeSys LG - enclosed DOL starter - 1...1.6 A - 230 V AC coil
    Description
    TeSys LG - enclosed DOL starter - 1...1.6 A - 230 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    TeSys LG - enclosed DOL starter - 1...1.6 A - 230 V AC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LG1K065P706 : TeSys LG - enclosed DOL starter - 1...1.6 A - 230 V AC coil
    Description
    TeSys LG - enclosed DOL starter - 1...1.6 A - 230 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    TeSys LG - enclosed DOL starter - 1...1.6 A - 230 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.