Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys LG, LJ Enclosed Safety Starters
Schneider Electric LG1K065Q705A37 Image
To be discontinued

LG1K065Q705A37

Green premium brand logo
Schneider Electric LG1K065Q705A37 Image
To be discontinued
LG1K065Q705A37
Green premium brand logo

TeSys LG - enclosed DOL starter - 0.63...1 A - 380/400 V AC coil - mushroom head

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LG
    device short name
    LG1K
    product or component type
    Enclosed DOL starter
    device application
    Safety
    utilisation category
    AC-3
    device composition
    Contactor
    Switch disconnector
    Circuit-breaker
    motor power kW
    0.12 kW at 220/230 V AC 50/60 Hz
    0.25 kW at 400/415 V AC 50/60 Hz
    0.25 kW at 440 V AC 50/60 Hz
    thermal protection adjustment range
    0.63…1 A
    [Uc] control circuit voltage
    380/400 V AC 50/60 Hz
    control type
    Push-button start white I
    Push-button stop black O
    Rotary handle emergency stop red
    Mushroom head push-button emergency stop red
    Complementary
    cable entry number
    4 2 Pg 13 + 2 Pg 16 top
    4 2 Pg 13 + 2 Pg 16 bottom
    width
    175 mm
    height
    165 mm
    depth
    165 mm
    net weight
    0.97 kg
    Environment
    standards
    IEC 60204-1
    IEC 60947-4-1
    material
    Polycarbonate
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys LG - enclosed DOL starter (Version 1.0)
    Files in document
    stp
    734.9 KB
    pdf
    575.7 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 7/17/18
    Files in document
    stp
    734.9 KB
    pdf
    575.7 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LG1K065Q705A37 : TeSys LG - enclosed DOL starter - 0.63...1 A - 380/400 V AC coil - mushroom head
    Description
    TeSys LG - enclosed DOL starter - 0.63...1 A - 380/400 V AC coil - mushroom head
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys LG - enclosed DOL starter - 0.63...1 A - 380/400 V AC coil - mushroom head
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LG1K065Q705A37 : TeSys LG - enclosed DOL starter - 0.63...1 A - 380/400 V AC coil - mushroom head
    Description
    TeSys LG - enclosed DOL starter - 0.63...1 A - 380/400 V AC coil - mushroom head
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys LG - enclosed DOL starter - 0.63...1 A - 380/400 V AC coil - mushroom head
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LG1K065Q705A37 : TeSys LG - enclosed DOL starter - 0.63...1 A - 380/400 V AC coil - mushroom head
    Description
    TeSys LG - enclosed DOL starter - 0.63...1 A - 380/400 V AC coil - mushroom head
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys LG - enclosed DOL starter - 0.63...1 A - 380/400 V AC coil - mushroom head
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /