Welcome to the Schneider Electric corporate Website

Select your location

View all Prisma G
Schneider Electric LGYN12515 Image

LGYN12515

Schneider Electric LGYN12515 Image
LGYN12515

Linergy - additional Neutral bar for screw distri block - 125 A - 15 connections

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy DS
    product or component type
    Extension module
    comb busbar, distribution terminal block accessory type
    Neutral bar
    poles description
    1N
    accessory / separate part category
    Connection accessories
    Complementary
    distribution block outgoers
    15 holes
    mounting support
    Direct mounting on rear
    mounting mode
    By screws
    [Ue] rated operational voltage
    230 V AC Ph/N
    [Ie] rated operational current
    125 A at 40 °C
    [Ui] rated insulation voltage
    500 V AC
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 61439-1
    [Icw] rated short-time withstand current
    3.5 kAfor 1 s
    [Ipk] rated peak withstand current
    20 kA
    busbar length
    155 mm
    9 mm pitches
    17
    18 mm pitches
    8.5
    height
    20 mm
    width
    155 mm
    depth
    35 mm
    product weight
    149 g
    connections - terminals
    Supply: screw terminal 1 cable(s) 10…35 mm² rigid
    Supply: screw terminal 1 cable(s) 6…35 mm² flexible with cable end
    Distribution: screw terminal 3 cable(s) 10…35 mm² rigid
    Distribution: screw terminal 3 cable(s) 4…25 mm² flexible with cable end
    Distribution: screw terminal 11 cable(s) 1.5…16 mm² rigid
    Distribution: screw terminal 11 cable(s) 1.5…10 mm² flexible with cable end
    tightening torque
    Distribution: 2 N.m PZ2 screwdriver 6.5 mm
    Distribution: 2 N.m flat screwdriver 6.5 mm
    Supply: 2.5 N.m PZ2 screwdriver 9.5 mm
    Supply: 2.5 N.m flat screwdriver 9.5 mm
    Distribution: 2 N.m PZ2 screwdriver 8.5 mm
    Distribution: 2 N.m flat screwdriver 8.5 mm
    range compatibility
    Compact
    Environment
    standards
    IEC 60947-7-1
    EN/IEC 61439-1
    IEC 61439-2
    pollution degree
    3
    overvoltage category
    III
    dielectric strength
    2500 V
    ambient air temperature for operation
    -25…55 °C
    colour
    White (RAL 9003)
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Multi9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.4)
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 18.7 MB
    Date 12/4/19
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 127.8 MB
    Date 10/10/19
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    Catalogue compact INS/INV40 à 2500A (Version 2.0)
    Description
    noter que: La nouveauté de ce pdf est qu'il contient des liens dans le chapitre "les numéros de catalogue", il est plus à jour que le catalogue papier actuellement en stock, parce que ce pdf web sera mis à jour deux fois par an, les fichiers source de ce catalogue peuvent être commandés sous le numéro de fichiers source 309F
    Size pdf
    Size 34.9 MB
    Date 9/21/17
    Description
    noter que: La nouveauté de ce pdf est qu'il contient des liens dans le chapitre "les numéros de catalogue", il est plus à jour que le catalogue papier actuellement en stock, parce que ce pdf web sera mis à jour deux fois par an, les fichiers source de ce catalogue peuvent être commandés sous le numéro de fichiers source 309F
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 963.9 KB
    Date 9/28/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LGYN12515 : Linergy - additional Neutral bar for screw distri block - 125 A - 15 connections
    Description
    Linergy - additional Neutral bar for screw distri block - 125 A - 15 connections
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Linergy - additional Neutral bar for screw distri block - 125 A - 15 connections
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LGYN12515 : Linergy - additional Neutral bar for screw distri block - 125 A - 15 connections
    Description
    Linergy - additional Neutral bar for screw distri block - 125 A - 15 connections
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Linergy - additional Neutral bar for screw distri block - 125 A - 15 connections
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LGYN12515 : Linergy - additional Neutral bar for screw distri block - 125 A - 15 connections
    Description
    Linergy - additional Neutral bar for screw distri block - 125 A - 15 connections
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Linergy - additional Neutral bar for screw distri block - 125 A - 15 connections
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /