Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PacDrive 3 LMC Eco / Pro / Pro 2
Schneider Electric LMC100CAA10000 Image

LMC100CAA10000

Green premium brand logo
Schneider Electric LMC100CAA10000 Image
LMC100CAA10000
Green premium brand logo

Motion controller LMC100 0 axis - Acc kit - Basic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PacDrive 3
    product or component type
    Motion controller
    Complementary
    product compatibility
    LMC100
    number of axis
    0
    discrete input number
    8 for digital input conforming to IEC 61131-2 Type 1
    4 for touch probe input conforming to IEC 61131-2 Type 1
    discrete input voltage
    - 3...5 V
    15...30 V
    discrete input voltage type
    DC
    discrete input current
    4 mA for digital input
    anti bounce filtering
    100 µs...4.29 s configurable digital input
    100 µs...4.29 s configurable touch probe input
    100 µs...4.29 s configurable interrupt input
    maximum cable distance between devices
    <50 m
    discrete output number
    8 digital output
    discrete output current
    500 mA for digital output
    maximum leakage current
    0.5 mA
    maximum number of I/O expansion module
    1
    [Us] rated supply voltage
    24 V DC
    power consumption in W
    30 W
    memory type
    512 MB RAM DDR2
    128 kB NVRAM
    programming language
    FBD (function block diagram)
    SFC (sequential function chart)
    ST (structured text)
    CFC (continuous function chart)
    LD (ladder)
    IL (instruction list)
    integrated connection type
    2 Ethernet port, connector RJ45 for protocol Sercos
    1 Ethernet port, connector RJ45 for protocol Ethernet 10/100BASE-T, FTP/HTTP
    1 Ethernet port, connector RJ45 for master encoder
    1 serial link, connector RJ45 for protocol RS232/RS485
    1 CAN port, connector SUB-D 9 for protocol CANopen
    1 USB port, connector USB type A
    supply
    Power supply: 24 VDC
    width
    44 mm
    height
    270 mm
    depth
    222 mm
    net weight
    2.2 kg
    Environment
    standards
    EN/IEC 61131-2
    CSA C22.2 No 14
    CSA C22.2 No 142
    UL 508
    product certifications
    CSA
    CE
    EAC
    CULus
    ambient air temperature for operation
    5…55 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    pollution degree
    2 conforming to IEC 61131-2
    operating altitude
    0...2000 m
    vibration resistance
    3.5 mm at 5…8.4 Hz
    10 m/s² at 8.4…150 Hz
    shock resistance
    150 m/s² for 6 ms (operation) conforming to EN/IEC 60721-3-3
    Packing Units
    Package 1 Weight
    2.253 kg
    Package 1 Height
    1.050 dm
    Package 1 width
    3.350 dm
    Package 1 Length
    4.400 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • All Languages13
    • English10
    • French4
    • German3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 2.6 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    PacDrive Logic Motion Controller - LMC Eco, Hardware Guide (Version 06)
    Description
    This manual is supposed to help you use the capabilities of the controller safely and properly.Follow the instructions within this manual to:- Avoid risks- Reduce repair costs and downtime of the controller- Increase the service life of the controller- Increase reliability of the controller
    prp.document.label.format pdf
    Size 2.2 MB
    Date 2/1/20
    Description
    This manual is supposed to help you use the capabilities of the controller safely and properly.Follow the instructions within this manual to:- Avoid risks- Reduce repair costs and downtime of the controller- Increase the service life of the controller- Increase reliability of the controller
    prp.document.label.format pdf
    Size 2.3 MB
    Date 10/1/17
    prp.document.label.format pdf
    Size 2.3 MB
    Date 2/1/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 257.2 KB
    Date 6/16/20
    prp.document.label.format pdf
    Size 235 KB
    Date 2/26/14
    prp.document.label.format pdf
    Size 104.3 KB
    Date 3/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LMC100CAA10000 : LMC100CAA10000_ROHS_CHINA_DECLARATION
    Description
    LMC100CAA10000_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    LMC100CAA10000_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 148.3 KB
    Date 4/8/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 6/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LMC100CAA10000 : LMC100CAA10000_ROHS_DECLARATION
    Description
    LMC100CAA10000_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    LMC100CAA10000_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 4/1/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.