Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PacDrive 3 LMC Eco / Pro / Pro 2
Schneider Electric LMC212CAA10000 Image

LMC212CAA10000

Green premium brand logo
Schneider Electric LMC212CAA10000 Image
LMC212CAA10000
Green premium brand logo

Motion controller LMC212 12 axis - Acc kit - Basic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PacDrive 3
    product or component type
    Motion controller
    Complementary
    product compatibility
    LMC212
    number of axis
    12
    discrete input number
    8 for digital input conforming to IEC 61131-2 Type 1
    4 for touch probe input conforming to IEC 61131-2 Type 1
    discrete input voltage
    - 3...5 V
    15...30 V
    discrete input voltage type
    DC
    discrete input current
    4 mA for digital input
    anti bounce filtering
    100 µs...4.29 s configurable digital input
    100 µs...4.29 s configurable touch probe input
    100 µs...4.29 s configurable interrupt input
    maximum cable distance between devices
    <50 m
    discrete output number
    8 digital output
    discrete output current
    500 mA for digital output
    maximum leakage current
    0.5 mA
    maximum number of I/O expansion module
    1
    [Us] rated supply voltage
    24 V DC
    power consumption in W
    30 W
    memory type
    512 MB RAM DDR2
    128 kB NVRAM
    programming language
    ST (structured text)
    IL (instruction list)
    LD (ladder)
    FBD (function block diagram)
    CFC (continuous function chart)
    SFC (sequential function chart)
    integrated connection type
    2 Ethernet port, connector RJ45 for protocol Sercos
    1 Ethernet port, connector RJ45 for protocol Ethernet 10/100BASE-T, FTP/HTTP
    1 Ethernet port, connector RJ45 for master encoder
    1 serial link, connector RJ45 for protocol RS232/RS485
    1 CAN port, connector SUB-D 9 for protocol CANopen
    1 USB port, connector USB type A
    supply
    Power supply: 24 VDC
    width
    44 mm
    height
    270 mm
    depth
    222 mm
    net weight
    2.2 kg
    Environment
    standards
    CSA C22.2 No 142
    CSA C22.2 No 14
    UL 508
    EN/IEC 61131-2
    product certifications
    CE
    EAC
    CULus
    CSA
    ambient air temperature for operation
    5…55 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    pollution degree
    2 conforming to IEC 61131-2
    operating altitude
    0...2000 m
    vibration resistance
    3.5 mm at 5…8.4 Hz
    10 m/s² at 8.4…150 Hz
    shock resistance
    150 m/s² for 6 ms (operation) conforming to EN/IEC 60721-3-3
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2.2 kg
    Package 1 Height
    1.02 cm
    Package 1 width
    3.25 cm
    Package 1 Length
    4.25 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    2
    Package 2 Weight
    5.75 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    6
    Package 3 Weight
    22 kg
    Package 3 Height
    77 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • All Languages13
    • English10
    • French4
    • German3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 2.6 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    PacDrive Logic Motion Controller - LMC Eco, Hardware Guide (Version 06)
    Description
    This manual is supposed to help you use the capabilities of the controller safely and properly.Follow the instructions within this manual to:- Avoid risks- Reduce repair costs and downtime of the controller- Increase the service life of the controller- Increase reliability of the controller
    prp.document.label.format pdf
    Size 2.2 MB
    Date 2/1/20
    Description
    This manual is supposed to help you use the capabilities of the controller safely and properly.Follow the instructions within this manual to:- Avoid risks- Reduce repair costs and downtime of the controller- Increase the service life of the controller- Increase reliability of the controller
    prp.document.label.format pdf
    Size 2.3 MB
    Date 10/1/17
    prp.document.label.format pdf
    Size 2.3 MB
    Date 2/1/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 257.2 KB
    Date 6/16/20
    prp.document.label.format pdf
    Size 235 KB
    Date 2/26/14
    prp.document.label.format pdf
    Size 104.3 KB
    Date 3/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LMC212CAA10000 : Motion controller LMC212 12 axis - Acc kit - Basic
    Description
    Motion controller LMC212 12 axis - Acc kit - Basic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/18/20
    Description
    Motion controller LMC212 12 axis - Acc kit - Basic
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 148.3 KB
    Date 4/8/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 6/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LMC212CAA10000 : Motion controller LMC212 12 axis - Acc kit - Basic
    Description
    Motion controller LMC212 12 axis - Acc kit - Basic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/18/20
    Description
    Motion controller LMC212 12 axis - Acc kit - Basic
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 4/1/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.