Welcome to the Schneider Electric corporate Website

Select your location

View all   Line-R
Schneider Electric LN1550-RS Image

LN1550-RS

Schneider Electric LN1550-RS Image
LN1550-RS

APC Line-R 1550VA Automatic Voltage Regulator, 3 Schuko Outlets, 230V Russia

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Line-R 1550VA Automatic Voltage Regulator, 3 Schuko Outlets, 230V Russia
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Russian Federation
    Output
    Output Power Capacity
    750 Watts / 1550 VA
    Max Configurable Power (Watts)
    750 Watts / 1550 VA
    Nominal Output Voltage
    230V
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    1 meters
    Input voltage range for main operations
    184 - 284V V
    Surge Protection and Filtering
    Surge energy rating
    148 Joules
    Physical
    Maximum Height
    119.0 mm
    Maximum Width
    95.0 mm
    Maximum Depth
    180.0 mm
    Net Weight
    1.96 kg
    Shipping Weight
    1.96 kg
    Shipping Height
    228.0 mm
    Shipping Width
    98.0 mm
    Shipping Depth
    125.0 mm
    Master Carton Units
    12.0
    Master Carton Weight
    25.5 kg
    Color
    Black
    SCC Codes
    1073130434084 0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 90 %
    Storage Elevation
    0-999.9 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    EAC
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English3
    • French1
    • Russian1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    LINE-R AVR LN 650/1050/1550 -RS (Version 0)
    Description
    User Manual for Line-R Automiatic Voltage Regulators LN650-RS, LN1050-RS and LN1550-RS
    prp.document.label.format pdf
    Size 1.5 MB
    Date 5/20/18
    Description
    User Manual for Line-R Automiatic Voltage Regulators LN650-RS, LN1050-RS and LN1550-RS
    prp.document.label.format pdf
    Size 1.5 MB
    Date 5/20/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 5/20/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 5/20/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Russia Line-R LN Series AVR Brochure (Version 0)
    Description
    Russia Line-R LN Series AVR Brochure
    prp.document.label.format pdf
    Size 291.3 KB
    Date 10/15/18
    Description
    Russia Line-R LN Series AVR Brochure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /