Welcome to the Schneider Electric corporate Website

Select your location

View all Line-R
Schneider Electric LN650-RS Image

LN650-RS

Schneider Electric LN650-RS Image
LN650-RS

APC Line-R 650VA Automatic Voltage Regulator, 3 Schuko Outlets, 230V Russia

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Line-R 650VA Automatic Voltage Regulator, 3 Schuko Outlets, 230V Russia
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Russian Federation
    Output
    Output Power Capacity
    300 Watts / 650 VA
    Max Configurable Power (Watts)
    300 Watts / 650 VA
    Nominal Output Voltage
    230V
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    1 meters
    Input voltage range for main operations
    184 - 284V V
    Surge Protection and Filtering
    Surge energy rating
    148 Joules
    Physical
    Maximum Height
    119.0 mm
    Maximum Width
    95.0 mm
    Maximum Depth
    180.0 mm
    Net Weight
    1.36 kg
    Shipping Weight
    1.36 kg
    Shipping Height
    478.0 mm
    Shipping Width
    320.0 mm
    Shipping Depth
    7112.0 mm
    Master Carton Weight
    17.15 kg
    Color
    Black
    SCC Codes
    1073130434085 7
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 90 %
    Storage Elevation
    0-999.9 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    EAC
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English3
    • French1
    • Russian1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    LINE-R AVR LN 650/1050/1550 -RS (Version 0)
    Description
    User Manual for Line-R Automiatic Voltage Regulators LN650-RS, LN1050-RS and LN1550-RS
    Size pdf
    Size 1.5 MB
    Date 5/20/18
    Description
    User Manual for Line-R Automiatic Voltage Regulators LN650-RS, LN1050-RS and LN1550-RS
    Size pdf
    Size 1.5 MB
    Date 5/20/18
    Size pdf
    Size 1.5 MB
    Date 5/20/18
    Size pdf
    Size 1.5 MB
    Date 5/20/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Russia Line-R LN Series AVR Brochure (Version 0)
    Description
    Russia Line-R LN Series AVR Brochure
    Size pdf
    Size 291.3 KB
    Date 10/15/18
    Description
    Russia Line-R LN Series AVR Brochure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /