Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys K
Schneider Electric LP1K1201FD3 Image
Discontinued

LP1K1201FD3

Schneider Electric LP1K1201FD3 Image
Discontinued
LP1K1201FD3

TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 110 V DC coil

Show more characteristics
LP1K1201FD3 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys K
    range
    TeSys
    product or component type
    Contactor
    device short name
    LP1K
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-4
    AC-1
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
    12 A at <= 440 V AC AC-3 for power circuit
    16 A (at <70 °C) at 690 V AC AC-1 for power circuit
    auxiliary contact composition
    1 NC
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    auxiliary contacts type
    type instantaneous 1 NC
    control circuit voltage limits
    Operational: 0.8...1.15 Uc (at <50 °C)
    Drop-out: 0.1...0.75 Uc (at <50 °C)
    [Ui] rated insulation voltage
    Power circuit: 600 V conforming to UL 508
    Power circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-5-1
    Signalling circuit: 600 V conforming to UL 508
    Power circuit: 600 V conforming to CSA C22.2 No 14
    Signalling circuit: 600 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    mounting support
    Rail
    Plate
    flame retardance
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    tightening torque
    1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    [Ue] rated operational voltage
    Power circuit: 690 V AC 50/60 Hz
    Signalling circuit: <= 690 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    20 A (at 50 °C) for power circuit
    10 A (at 50 °C) for signalling circuit
    Irms rated making capacity
    110 A AC for signalling circuit conforming to IEC 60947
    144 A AC for power circuit conforming to NF C 63-110
    144 A AC for power circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    associated fuse rating
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    10 A gG for signalling circuit conforming to IEC 60947
    10 A gG for signalling circuit conforming to VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hz for power circuit
    inrush power in W
    3 W (at 20 °C)
    hold-in power consumption in W
    3 W at 20 °C
    operating time
    30...40 ms coil energisation and NO closing
    10 ms coil de-energisation and NO opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    insulation resistance
    > 10 MOhm for signalling circuit
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    net weight
    0.225 kg
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -50…80 °C
    operating altitude
    2000 m without derating
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /