Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys SK
Schneider Electric LP1SK0600SD Image
Discontinued

LP1SK0600SD

Green premium brand logo
Schneider Electric LP1SK0600SD Image
Discontinued
LP1SK0600SD
Green premium brand logo

TeSys SK - mini contactor - 2P (2 NO) - AC-1 - 690 V 12 A - 72 V DC coil

Show more characteristics
LP1SK0600SD has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Mini contactor
    device short name
    LP1SK
    contactor application
    Resistive load
    utilisation category
    AC-1
    power pole contact composition
    2P
    pole contact composition
    2 NO
    [Ue] rated operational voltage
    Power circuit: 690 V AC 50/60 Hz
    [Ie] rated operational current
    12 A (at <55 °C) AC AC-1
    control circuit type
    DC standard
    [Uc] control circuit voltage
    72 V DC
    [Ith] conventional free air thermal current
    12 A (at 55 °C) for power circuit
    Irms rated making capacity
    66 A at 690 V AC conforming to IEC 60947
    66 A at 690 V AC conforming to NF C 63-110
    rated breaking capacity
    52 A at <= 400 V for power circuit conforming to NF C 63-110
    52 A at <= 400 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    50 A 55 °C for power circuit
    associated fuse rating
    16 A gI at <= 440 V for power circuit conforming to IEC 60947
    average impedance
    4 mOhm - Ith 12 A 50 Hz
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947
    690 V conforming to VDE 0110 group C
    690 V conforming to BS 5424
    690 V conforming to UL 508
    690 V conforming to CSA C22.2 No 14
    mounting support
    Rail
    standards
    NF C 63-110
    IEC 60947
    BS 5424
    VDE 0660
    product certifications
    CSA
    UL
    connections - terminals
    Power circuit: connector 1 cable(s) 0.35…6 mm²flexible with cable end
    Power circuit: connector 1 cable(s) 0.5…6 mm²flexible without cable end
    Power circuit: connector 1 cable(s) 1.5…6 mm²solid
    Power circuit: connector 2 cable(s) 0.35…1.5 mm²flexible with cable end
    Power circuit: connector 2 cable(s) 0.35…2.5 mm²flexible without cable end
    Power circuit: connector 2 cable(s) 1.5…4 mm²solid
    tightening torque
    0.8 N.m - on connector - with screwdriver pozidriv No 1
    operating time
    4...6 ms coil de-energisation and NO opening
    8...12 ms coil energisation and NO closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    1200 cyc/h
    Complementary
    control circuit voltage limits
    Operational: 0.85...1.1 Uc (at <50 °C)
    Drop-out: 0.1...0.75 Uc (at <50 °C)
    inrush power in W
    2.2 W (at 20 °C)
    hold-in power consumption in W
    2.2 W at 20 °C
    heat dissipation
    2.2 W
    Environment
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50015
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -50…70 °C
    operating altitude
    2000 m without derating
    height
    56 mm
    width
    27 mm
    depth
    55.5 mm
    net weight
    0.132 kg
    Packing Units
    Package 1 Weight
    0.122 kg
    Package 1 Height
    0.630 dm
    Package 1 width
    0.590 dm
    Package 1 Length
    0.330 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 8.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    prp.document.label.format pdf
    Size 16.1 MB
    Date 7/22/20
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 701.6 KB
    Date 3/25/14
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 10/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LP1SK0600SD : TeSys SK - mini contactor - 2P (2 NO) - AC-1 - 690 V 12 A - 72 V DC coil
    Description
    TeSys SK - mini contactor - 2P (2 NO) - AC-1 - 690 V 12 A - 72 V DC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    TeSys SK - mini contactor - 2P (2 NO) - AC-1 - 690 V 12 A - 72 V DC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 285.8 KB
    Date 7/4/19
    prp.document.label.format pdf
    Size 285.8 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LP1SK0600SD : TeSys SK - mini contactor - 2P (2 NO) - AC-1 - 690 V 12 A - 72 V DC coil
    Description
    TeSys SK - mini contactor - 2P (2 NO) - AC-1 - 690 V 12 A - 72 V DC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    TeSys SK - mini contactor - 2P (2 NO) - AC-1 - 690 V 12 A - 72 V DC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.