Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys K
Schneider Electric LP2K09004CD Image
Discontinued

LP2K09004CD

Schneider Electric LP2K09004CD Image
Discontinued
LP2K09004CD

TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 36 V DC coil

Show more characteristics
LP2K09004CD has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys K
    product or component type
    Changeover contactor
    device short name
    LP2K
    device application
    Control
    contactor application
    Resistive load
    utilisation category
    AC-1
    device presentation
    Preassembled with reversing power busbar
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit: 690 V AC 50/60 Hz
    [Ie] rated operational current
    20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
    16 A (at <70 °C) at 690 V AC AC-1 for power circuit
    control circuit type
    DC standard
    [Uc] control circuit voltage
    36 V DC
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A (at 50 °C) for power circuit
    Irms rated making capacity
    110 A AC for power circuit conforming to NF C 63-110
    110 A AC for power circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 415 V conforming to IEC 60947
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    110 A at 220...230 V conforming to IEC 60947
    110 A at 380...400 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    90 A 50 °C - 1 s for power circuit
    85 A 50 °C - 5 s for power circuit
    80 A 50 °C - 10 s for power circuit
    60 A 50 °C - 30 s for power circuit
    45 A 50 °C - 1 min for power circuit
    40 A 50 °C - 3 min for power circuit
    20 A 50 °C - >= 15 min for power circuit
    associated fuse rating
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    average impedance
    3 mOhm - Ith 20 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 600 V conforming to UL 508
    Power circuit: 690 V conforming to IEC 60947-4-1
    Power circuit: 600 V conforming to CSA C22.2 No 14
    electrical durability
    0.18 Mcycles 20 A AC-1 at Ue <= 440 V
    interlocking type
    Mechanical
    mounting support
    Rail
    Plate
    standards
    NF C 63-110
    IEC 60947
    BS 5424
    VDE 0660
    product certifications
    UL
    CSA
    connections - terminals
    Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end
    tightening torque
    1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    operating time
    30...40 ms coil energisation and NO closing
    10 ms coil de-energisation and NO opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    5 Mcycles
    maximum operating rate
    3600 cyc/h
    Complementary
    control circuit voltage limits
    Operational: 0.8...1.15 Uc (at <50 °C)
    Drop-out: 0.1...0.75 Uc (at <50 °C)
    inrush power in W
    3 W (at 20 °C)
    hold-in power consumption in W
    3 W at 20 °C
    heat dissipation
    3 W
    Environment
    IP degree of protection
    IP20 conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -50…80 °C
    operating altitude
    2000 m without derating
    flame retardance
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    mechanical robustness
    Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Shocks contactor opened, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on X axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    height
    58 mm
    width
    90 mm
    depth
    57 mm
    net weight
    0.48 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English14
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    REVERSING CONTACTOR (Version 1.0)
    Files in document
    stp
    952.5 KB
    zip
    586.9 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 12/18/17
    Files in document
    stp
    952.5 KB
    zip
    586.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 747.3 KB
    Date 7/17/15
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/20/18
    prp.document.label.format pdf
    Size 3.7 MB
    Date 9/14/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.3 MB
    Date 2/28/18
    prp.document.label.format pdf
    Size 605.9 KB
    Date 6/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LP2K09004CD : TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 36 V DC coil
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 36 V DC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 36 V DC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 286.6 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1K09-K16 (Version 2.0)
    Description
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Size 260.6 KB
    Date 3/20/20
    Description
    TeSys LC1K09-K16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LP2K09004CD : TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 36 V DC coil
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 36 V DC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 36 V DC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1K09-K16 (Version 2.0)
    Description
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Size 342 KB
    Date 3/20/20
    Description
    TeSys LC1K09-K16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LP2K09004CD : TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 36 V DC coil
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 36 V DC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 36 V DC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.