Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys K
Schneider Electric LP2K09004GD Image
To be discontinued

LP2K09004GD

Green premium brand logo
Schneider Electric LP2K09004GD Image
To be discontinued
LP2K09004GD
Green premium brand logo

TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 125 V DC coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys K
    product or component type
    Changeover contactor
    device short name
    LP2K
    device application
    Control
    contactor application
    Resistive load
    utilisation category
    AC-1
    device presentation
    Preassembled with reversing power busbar
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit: 690 V AC 50/60 Hz
    [Ie] rated operational current
    20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
    16 A (at <70 °C) at 690 V AC AC-1 for power circuit
    control circuit type
    DC standard
    [Uc] control circuit voltage
    125 V DC
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A (at 50 °C) for power circuit
    Irms rated making capacity
    110 A AC for power circuit conforming to NF C 63-110
    110 A AC for power circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 415 V conforming to IEC 60947
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    110 A at 220...230 V conforming to IEC 60947
    110 A at 380...400 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    90 A 50 °C - 1 s for power circuit
    85 A 50 °C - 5 s for power circuit
    80 A 50 °C - 10 s for power circuit
    60 A 50 °C - 30 s for power circuit
    45 A 50 °C - 1 min for power circuit
    40 A 50 °C - 3 min for power circuit
    20 A 50 °C - >= 15 min for power circuit
    associated fuse rating
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    average impedance
    3 mOhm - Ith 20 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 600 V conforming to UL 508
    Power circuit: 690 V conforming to IEC 60947-4-1
    Power circuit: 600 V conforming to CSA C22.2 No 14
    electrical durability
    0.18 Mcycles 20 A AC-1 at Ue <= 440 V
    interlocking type
    Mechanical
    mounting support
    Plate
    Rail
    standards
    IEC 60947
    NF C 63-110
    VDE 0660
    BS 5424
    product certifications
    CSA
    UL
    connections - terminals
    Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end
    tightening torque
    1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    operating time
    30...40 ms coil energisation and NO closing
    10 ms coil de-energisation and NO opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    5 Mcycles
    maximum operating rate
    3600 cyc/h
    Complementary
    control circuit voltage limits
    Operational: 0.8...1.15 Uc (at <50 °C)
    Drop-out: 0.1...0.75 Uc (at <50 °C)
    inrush power in W
    3 W (at 20 °C)
    hold-in power consumption in W
    3 W at 20 °C
    heat dissipation
    3 W
    Environment
    IP degree of protection
    IP20 conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -50…80 °C
    operating altitude
    2000 m without
    flame retardance
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    mechanical robustness
    Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Shocks contactor opened, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on X axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    height
    58 mm
    width
    90 mm
    depth
    57 mm
    net weight
    0.48 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English14
    • French7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 5/15/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Size pdf
    Size 12.3 MB
    Date 6/11/19
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    CAD
    Format
    Size
    Date
    Add to My Documents
    REVERSING CONTACTOR (Version 1.0)
    Files in document
    stp
    952.5 KB
    zip
    586.9 KB
    Size zip
    Size 1.5 MB
    Date 12/18/17
    Files in document
    stp
    952.5 KB
    zip
    586.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 747.3 KB
    Date 7/17/15
    Size pdf
    Size 3.3 MB
    Date 7/20/18
    Size pdf
    Size 3.7 MB
    Date 9/14/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC2-K contactor (Version 09)
    Description
    LC2-K contactor - IS printed on the box
    Size pdf
    Size 605.9 KB
    Date 6/1/16
    Description
    LC2-K contactor - IS printed on the box
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 286.6 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 125 V DC coil
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 125 V DC coil
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 125 V DC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 125 V DC coil
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 125 V DC coil
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 125 V DC coil
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 125 V DC coil
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 125 V DC coil
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 125 V DC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /