Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys LR97D
Schneider Electric LR97D38F7 Image

LR97D38F7

Schneider Electric LR97D38F7 Image
LR97D38F7

electronic overload relay for motor TeSys - 20...38 A - 100...120 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D
    device short name
    LR97
    product or component type
    Electronic overcurrent relay
    relay application
    Overload Imax > Isetting
    Locked rotor, mechanical jamming I > 3 x Isetting
    Sensitivity to phase failure
    product compatibility
    LC1D25...D38
    network type
    AC
    [Us] rated supply voltage
    100...120 V AC
    thermal protection adjustment range
    20…38 A
    [Ue] rated operational voltage
    600 V AC 50/60 Hz for power circuit conforming to CSA
    600 V AC 50/60 Hz for power circuit conforming to UL
    690 V AC 50/60 Hz for power circuit conforming to IEC 60947-4-1
    quantity per set
    Set of 10
    Complementary
    network frequency
    50...60 Hz
    mounting support
    Direct on contactor
    Rail
    tripping threshold
    20...34 A
    surge withstand
    6 kV conforming to IEC 61000-4-5
    contacts type and composition
    1 C/O
    [Ith] conventional free air thermal current
    3 A for control circuit
    protection type
    BS fuse 3 A - for control circuit
    GB2 circuit breaker 3 A - for control circuit
    GG fuse 3 A - for control circuit
    maximum power
    28 W at 110 V DC conforming to IEC 60947
    28 W at 220 V DC conforming to IEC 60947
    55 W at 24 V DC conforming to IEC 60947
    55 W at 48 V DC conforming to IEC 60947
    140 VA at 48 V AC conforming to IEC 60947
    360 VA at 110 V AC conforming to IEC 60947
    360 VA at 220 V AC conforming to IEC 60947
    70 VA at 24 V AC conforming to IEC 60947
    [Ui] rated insulation voltage
    Power circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV
    phase failure sensitivity
    < 3 s
    reset
    Automatic reset 120 s fixed
    Electrical by interruption of power supply for minimum 0.1 s
    Manual reset
    time range
    0.2...10 s - O-time knob
    0.3...10 s - O-time knob
    0.5..30 s - D-time knob
    signalling function
    2 LEDs
    connections - terminals
    Control circuit: cable 1 x 1…25 mm²flexible with cable end
    Control circuit: cable 1 x 1…25 mm²flexible without cable end
    Control circuit: cable 2 x 1…25 mm²flexible without cable end
    Control circuit: lug-clamp 1 x 1…25 mm²flexible with cable end
    Control circuit: lug-clamp 1 x 1…25 mm²flexible without cable end
    Control circuit: lug-clamp 2 x 1…25 mm²flexible with cable end
    Control circuit: lug-clamp 2 x 1…25 mm²flexible without cable end
    Control circuit: cable 2 x 1…25 mm²
    Power circuit: cable 1 x 1…6 mm²flexible without cable end
    Power circuit: cable 1 x 2.5…10 mm²flexible with cable end
    Power circuit: lug-clamp 1 x 1…6 mm²flexible without cable end
    Power circuit: lug-clamp 1 x 2.5…10 mm²flexible with cable end
    tightening torque
    Control circuit: 0.6...1.2 N.m on lug-clamp
    Power circuit: 2 N.m on cable
    height
    67.5 mm
    width
    45 mm
    depth
    67.5 mm
    net weight
    0.172 kg
    Environment
    standards
    IEC 60255-6
    IEC 60947
    product certifications
    GOST
    CSA
    UL
    protective treatment
    TH conforming to IEC 60068
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -25…60 °C conforming to IEC 60947-4-1
    ambient air temperature for storage
    -30…80 °C
    operating altitude
    2000 m
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    15 gn 11 ms conforming to IEC 60068-2-7
    vibration resistance
    4 gn conforming to IEC 60068-2-6
    dielectric strength
    2 V 50 Hz conforming to IEC 60255-5
    resistance to electrostatic discharge
    6 kV in indirect mode
    8 kV in air
    resistance to radiated fields
    10 V/m level 3
    resistance to fast transients
    2 kV
    disturbance radiated/conducted
    10 V conforming to EN 61000-4-6
    Class A conforming to EN 55011
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    181 g
    Package 1 Height
    5 cm
    Package 1 width
    6.9 cm
    Package 1 Length
    7.6 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    24
    Package 2 Weight
    4.801 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys LR97D Electronic over current relay (Version 1.0)
    Files in document
    stp
    539.5 KB
    pdf
    349.7 KB
    prp.document.label.format zip
    Size 889.2 KB
    Date 7/17/18
    Files in document
    stp
    539.5 KB
    pdf
    349.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/5/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 334.7 KB
    Date 2/1/11
    prp.document.label.format pdf
    Size 339.2 KB
    Date 2/1/11
    prp.document.label.format pdf
    Size 335.3 KB
    Date 2/1/11
    prp.document.label.format pdf
    Size 345.8 KB
    Date 2/1/11
    prp.document.label.format pdf
    Size 334 KB
    Date 2/1/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LR97D38F7 : electronic overload relay for motor TeSys - 20...38 A - 100...120 V AC
    Description
    electronic overload relay for motor TeSys - 20...38 A - 100...120 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    electronic overload relay for motor TeSys - 20...38 A - 100...120 V AC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 148 KB
    Date 11/6/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LR97D38F7 : electronic overload relay for motor TeSys - 20...38 A - 100...120 V AC
    Description
    electronic overload relay for motor TeSys - 20...38 A - 100...120 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    electronic overload relay for motor TeSys - 20...38 A - 100...120 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.