Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Tesys T
Schneider Electric LTMEV40BD Image

LTMEV40BD

Green premium brand logo
Schneider Electric LTMEV40BD Image
LTMEV40BD
Green premium brand logo

Motor Management, TeSys T, extension module, 4 inputs, for LTMR controller, 24 VDC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys T
    device short name
    LTME
    product or component type
    Extension module
    device application
    Equipment monitoring and control
    range compatibility
    TeSys T LTMR motor controller
    supply
    Via the controller
    Complementary
    [Ui] rated insulation voltage
    690 V conforming to EN/IEC 60947-1
    690 V conforming to CSA C22.2 No 14
    690 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV current or voltage measurement circuit conforming to EN/IEC 60947-4-1
    0.8 kV supply, inputs and outputs conforming to EN/IEC 60947-4-1
    logic input number
    4
    input current
    7 mA
    current state 0 guaranteed
    Logic input: < 5 V and <= 15 mA for 5 ms
    current state 1 guaranteed
    Logic input: < 15 V and 2...15 mA for 15 ms
    maximum output switching frequency
    2 Hz
    maximum operating rate
    1800 cyc/h
    contacts type and composition
    Without
    metering type
    Voltage U21, U32, U13, V1, V2, V3
    Imbalance voltage
    Frequency
    Calculated active and reactive energy (+/- W.h, +/- VAR.h)
    Reactive power Q, Q1, Q2, Q3
    Power factor
    Active power P, P1, P2, P3
    measurement accuracy
    1 % voltage (100...830 V)
    3 % power factor
    5 % active and reactive power
    overvoltage category
    III
    connection pitch
    5.08 mm
    connections - terminals
    Control circuit: connector 1 cable(s) 0.25…2.5 mm² (AWG 24...AWG 14) flexible with cable end
    Control circuit: connector 1 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) flexible without cable end
    Control circuit: connector 1 cable(s) 0.25…2.5 mm² (AWG 24...AWG 14) flexible without cable end
    Control circuit: connector 1 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) solid without cable end
    Control circuit: connector 2 cable(s) 0.2…1 mm² (AWG 24...AWG 14) flexible with cable end
    Control circuit: connector 2 cable(s) 0.2…1.5 mm² (AWG 24...AWG 14) flexible without cable end
    Control circuit: connector 2 cable(s) 0.5…1.5 mm² (AWG 24...AWG 14) flexible without cable end
    Control circuit: connector 2 cable(s) 0.2…1 mm² (AWG 24...AWG 14) solid without cable end
    tightening torque
    Control circuit: 0.5…0.6 N.m flat screwdriver 3 mm
    pollution degree
    3
    electromagnetic compatibility
    Electrostatic discharge, 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
    Fast transients immunity test (other circuits), level 3, 2 kV, conforming to EN/IEC 61000-4-4
    Fast transients immunity test (on supply and relay outputs), level 4, 4 kV, conforming to EN/IEC 61000-4-4
    Conducted RF disturbances, 10 V, conforming to EN/IEC 61000-4-6
    Control circuit: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5
    Control circuit: surges (serial mode), 1 kV, conforming to EN/IEC 61000-4-5
    Communication: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5
    Voltage inputs: surges (serial mode), 2 kV, conforming to EN/IEC 61000-4-5
    Voltage inputs: surges (common mode), 4 kV, conforming to EN/IEC 61000-4-5
    width
    45 mm
    height
    61 mm
    depth
    120.7 mm
    net weight
    0.21 kg
    compatibility code
    LTME
    Environment
    standards
    IEC 60947-4-1
    UL 508
    EN 60947-4-1
    IACS E10
    CSA C22.2 No 14
    product certifications
    UL
    NOM
    ATEX
    BV
    CSA
    EAC
    RINA
    LROS (Lloyds register of shipping)
    DNV
    ABS
    GL
    KERI
    RMRoS
    C-Tick
    CCC
    IP degree of protection
    IP20
    protective treatment
    12 x 24 hour cycles conforming to EN/IEC 60068-2-30
    48 h conforming to EN/IEC 60070-2-11
    TH conforming to EN/IEC 60068
    fire resistance
    650 °C conforming to EN/IEC 60695-2-12
    960 °C conforming to UL 94
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    operating altitude
    <= 2000 m without derating
    mechanical robustness
    Shocks half sine wave acceleration: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27
    Vibrations mounted on symmetrical rail: 1 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6
    Vibrations plate mounted: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    200 g
    Package 1 Height
    5.5 cm
    Package 1 width
    7.2 cm
    Package 1 Length
    13.5 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    20
    Package 2 Weight
    4.266 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Halogen content performance
    Halogen free plastic parts product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages22
    • English15
    • French16
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 12/1/10
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/1/10
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/1/10
    prp.document.label.format pdf
    Size 1.5 MB
    Date 12/1/10
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/1/10
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 383.8 KB
    Date 6/26/18
    prp.document.label.format zip
    Size 929.5 KB
    Date 6/26/18
    Files in document
    prp.document.label.format zip
    Size 726.2 KB
    Date 3/27/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 205 KB
    Date 11/12/14
    prp.document.label.format pdf
    Size 1.9 MB
    Date 12/4/09
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 826.1 KB
    Date 11/1/18
    prp.document.label.format pdf
    Size 3.1 MB
    Date 7/31/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LTMEV40BD : Motor Management, TeSys T, extension module, 4 inputs, for LTMR controller, 24 VDC
    Description
    Motor Management, TeSys T, extension module, 4 inputs, for LTMR controller, 24 VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Motor Management, TeSys T, extension module, 4 inputs, for LTMR controller, 24 VDC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 288.2 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 218.7 KB
    Date 3/31/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LTMEV40BD : Motor Management, TeSys T, extension module, 4 inputs, for LTMR controller, 24 VDC
    Description
    Motor Management, TeSys T, extension module, 4 inputs, for LTMR controller, 24 VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Motor Management, TeSys T, extension module, 4 inputs, for LTMR controller, 24 VDC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Motor management system (Version 2.0)
    Description
    None
    prp.document.label.format pdf
    Size 287.1 KB
    Date 3/31/16
    Description
    None
    prp.document.label.format pdf
    Size 1.1 MB
    Date 3/29/07
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LTMEV40BD : Motor Management, TeSys T, extension module, 4 inputs, for LTMR controller, 24 VDC
    Description
    Motor Management, TeSys T, extension module, 4 inputs, for LTMR controller, 24 VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Motor Management, TeSys T, extension module, 4 inputs, for LTMR controller, 24 VDC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.