Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Tesys T
Schneider Electric LTMR08DFM Image

LTMR08DFM

Green premium brand logo
Schneider Electric LTMR08DFM Image
LTMR08DFM
Green premium brand logo

Motor Management, TeSys T, motor controller, DeviceNet, 6 logic inputs, 3 relay logic outputs, 0.4 to 8A, 100 to 240 VAC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys T
    device short name
    LTMR
    product or component type
    Motor controller
    device application
    Equipment monitoring and control
    measurement current
    0.4…8 A
    [Us] rated supply voltage
    100...240 V AC 50/60 Hz
    current consumption
    8...62.8 mA
    supply voltage limits
    93.5…264 V AC
    communication port protocol
    DeviceNet
    bus type
    DeviceNet ISO 1198 interface, addressing 1...64, transmission rate 125...500 kbit/s, terminal block with 4 twisted shielded pairs cable
    Complementary
    [Ui] rated insulation voltage
    690 V conforming to EN/IEC 60947-1
    690 V conforming to CSA C22.2 No 14
    690 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    4 kV supply, inputs and outputs conforming to EN/IEC 60947-4-1
    6 kV current or voltage measurement circuit conforming to EN/IEC 60947-4-1
    0.8 kV communication circuit conforming to EN/IEC 60947-4-1
    short-circuit withstand
    100 kA conforming to EN/IEC 60947-4-1
    associated fuse rating
    4 A gG for output
    0.5 A gG for control circuit
    protection type
    Thermal overload protection
    Phase failure
    Overload
    Load fluctuation
    Power factor variation
    Overload (long time)
    Earth-leakage protection
    Reverse polarity protection
    Thermal protection
    Phase unbalance
    Locked rotor
    network and machine diagnosis type
    Running hours counter/operating time
    Starting current and time
    Fault recording
    Trip history information
    Trip context information
    Phase fault and earth fault trip counters
    Motor control command recording
    Event recording
    Waiting time after overload tripping
    Remaining operating time before overload tripping
    logic input number
    6
    input current
    3.1 mA at 100 V
    7.5 mA at 240 V
    current state 0 guaranteed
    Logic input: 0...40 V and <= 15 mA for 25 ms
    current state 1 guaranteed
    Logic input: 79...264 V and >= 2 mA for 25 ms
    maximum output switching frequency
    2 Hz
    load current
    5 A at 250 V AC for logic output
    5 A at 30 V DC for logic output
    permissible power
    480 VA (AC-15), Ie = 2 A, 500000 cycles (output)
    30 W (DC-13), Ie = 1.25 A, 500000 cycles (output)
    maximum operating rate
    1800 cyc/h
    contacts type and composition
    1 NO + 1 NC fault signal
    3 NO
    metering type
    Imbalance current
    Earth-fault current
    Average current Iavg
    Temperature
    Phase current I1, I2, I3 RMS
    measurement accuracy
    5...15 % earth fault current internal measurement
    1 % voltage (100...830 V)
    3 % power factor
    5 % earth fault current external measurement
    +/- 30 min/year internal clock
    0,02 temperature
    1 % current
    5 % active and reactive power
    overvoltage category
    III
    connection pitch
    5.08 mm
    connections - terminals
    Control circuit: connector 1 cable(s) 0.25…2.5 mm² (AWG 24...AWG 14) flexible with cable end
    Control circuit: connector 1 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) flexible without cable end
    Control circuit: connector 1 cable(s) 0.25…2.5 mm² (AWG 24...AWG 14) flexible without cable end
    Control circuit: connector 1 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) solid without cable end
    Control circuit: connector 2 cable(s) 0.2…1 mm² (AWG 24...AWG 14) flexible with cable end
    Control circuit: connector 2 cable(s) 0.2…1.5 mm² (AWG 24...AWG 14) flexible without cable end
    Control circuit: connector 2 cable(s) 0.5…1.5 mm² (AWG 24...AWG 14) flexible without cable end
    Control circuit: connector 2 cable(s) 0.2…1 mm² (AWG 24...AWG 14) solid without cable end
    tightening torque
    Control circuit: 0.5…0.6 N.m flat screwdriver 3 mm
    pollution degree
    3
    electromagnetic compatibility
    Electrostatic discharge, 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
    Radiated RF fields, 3, 10 V/m, conforming to EN/IEC 61000-4-3
    Fast transients immunity test (other circuits), level 3, 2 kV, conforming to EN/IEC 61000-4-4
    Fast transients immunity test (on supply and relay outputs), level 4, 4 kV, conforming to EN/IEC 61000-4-4
    Voltage dips and interruptions immunity test, 70 %, 500 ms, conforming to EN/IEC 61000-4-11
    Conducted RF disturbances, 10 V, conforming to EN/IEC 61000-4-6
    Temperature sensor: surges (serial mode), 0.5 kV, conforming to EN/IEC 61000-4-5
    Temperature sensor: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5
    Control circuit: surges (serial mode), 1 kV, conforming to EN/IEC 61000-4-5
    Communication: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5
    Relay outputs and supply: surges (serial mode), 2 kV, conforming to EN/IEC 61000-4-5
    Relay outputs and supply: surges (common mode), 4 kV, conforming to EN/IEC 61000-4-5
    Control circuit: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5
    width
    91 mm
    height
    61 mm
    depth
    122.5 mm
    net weight
    0.53 kg
    web services
    Web server
    compatibility code
    LTMR
    Environment
    standards
    UL 508
    IACS E10
    CSA C22.2 No 14
    IEC 60947-4-1
    EN 60947-4-1
    product certifications
    KERI
    LROS (Lloyds register of shipping)
    CSA
    ATEX
    UL
    DNV
    C-Tick
    RMRoS
    CCC
    RINA
    ABS
    EAC
    GL
    NOM
    BV
    protective treatment
    12 x 24 hour cycles conforming to EN/IEC 60068-2-30
    48 h conforming to EN/IEC 60070-2-11
    TH conforming to EN/IEC 60068
    fire resistance
    650 °C conforming to EN/IEC 60695-2-12
    960 °C conforming to UL 94
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    operating altitude
    <= 2000 m without derating
    mechanical robustness
    Vibrations mounted on symmetrical rail: 1 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6
    Vibrations plate mounted: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6
    Shocks half sine wave acceleration: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    520 g
    Package 1 Height
    7 cm
    Package 1 width
    10 cm
    Package 1 Length
    13.5 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    10
    Package 2 Weight
    5.555 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Halogen content performance
    Halogen free plastic parts product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages24
    • English17
    • Chinese6
    • French12
    • German6
    • Italian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 21.7 MB
    Date 9/1/14
    prp.document.label.format pdf
    Size 21.5 MB
    Date 8/1/13
    prp.document.label.format pdf
    Size 23.6 MB
    Date 8/1/13
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/1/10
    prp.document.label.format pdf
    Size 21.8 MB
    Date 9/1/14
    prp.document.label.format pdf
    Size 19.9 MB
    Date 8/1/13
    prp.document.label.format pdf
    Size 21.9 MB
    Date 8/1/13
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 730 KB
    Date 4/24/18
    prp.document.label.format zip
    Size 1.4 MB
    Date 4/24/18
    Files in document
    DeviceNet relay (Version 1.0)
    Files in document
    prp.document.label.format zip
    Size 1.5 MB
    Date 3/27/14
    Files in document
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/12/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 205 KB
    Date 11/12/14
    prp.document.label.format pdf
    Size 1.9 MB
    Date 12/4/09
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 826.1 KB
    Date 11/1/18
    prp.document.label.format pdf
    Size 4.2 MB
    Date 7/31/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LTMR08DFM : motor controller LTMR TeSys T - 100..240 V AC 8 A for DeviceNet
    Description
    motor controller LTMR TeSys T - 100..240 V AC 8 A for DeviceNet
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    motor controller LTMR TeSys T - 100..240 V AC 8 A for DeviceNet
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 288.2 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 218.7 KB
    Date 3/31/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LTMR08DFM : motor controller LTMR TeSys T - 100..240 V AC 8 A for DeviceNet
    Description
    motor controller LTMR TeSys T - 100..240 V AC 8 A for DeviceNet
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    motor controller LTMR TeSys T - 100..240 V AC 8 A for DeviceNet
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Motor management system (Version 2.0)
    Description
    None
    prp.document.label.format pdf
    Size 287.1 KB
    Date 3/31/16
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LTMR08DFM : motor controller LTMR TeSys T - 100..240 V AC 8 A for DeviceNet
    Description
    motor controller LTMR TeSys T - 100..240 V AC 8 A for DeviceNet
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    motor controller LTMR TeSys T - 100..240 V AC 8 A for DeviceNet
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 25.4 MB
    Date 6/11/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.