Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys U
Schneider Electric LU2B12FUTQ Image
Discontinued

LU2B12FUTQ

Schneider Electric LU2B12FUTQ Image
Discontinued
LU2B12FUTQ

Reversing power base, TeSys U, 3P, 12A/690V, coil 110-240V AC/DC, TQ 10

Show more characteristics
LU2B12FUTQ has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LU2B
    product or component type
    Reversing power base
    device application
    Motor control
    Motor protection
    product compatibility
    Control unit LUC.X6FU
    Control unit LUC.1XFU
    Control unit LUC.05FU
    Control unit LUC.12FU
    poles description
    3P
    suitability for isolation
    Yes
    [Ue] rated operational voltage
    690 V AC for power circuit
    network frequency
    40...60 Hz
    [Ith] conventional free air thermal current
    12 A
    [Ie] rated operational current
    12 A at <= 440 V
    12 A at 500 V
    9 A at 690 V
    utilisation category
    AC-43
    AC-41
    AC-44
    [Ics] rated service breaking capacity
    50 kA at 230 V
    50 kA at 440 V
    10 kA at 500 V
    4 kA at 690 V
    auxiliary contact composition
    1 NO + 1 NC
    auxiliary contacts type
    type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1
    type mirror contact (1 NC) conforming to IEC 60947-1
    [Uc] control circuit voltage
    110...240 V AC 50/60 Hz
    110...220 V DC
    control circuit voltage limits
    55 V DC drop-out
    55 V AC drop-out
    88...242 V DC in operation
    88...264 V AC in operation
    Complementary
    typical current consumption
    1000 mA at 110...220 V DC I maximum while closing
    1000 mA at 110...240 V AC I maximum while closing
    heat dissipation
    2 W for control circuit with LUCA, LUCB, LUCC, LUCD
    1.7 W for control circuit with LUCM
    inrush restraint duration
    25 ms AC 50/60 Hz
    15 ms DC
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    operating time
    150 ms with change of direction for power circuit
    35 ms opening for control circuit
    75 ms without change of direction for power circuit
    50 ms closing for control circuit
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h
    product certifications
    CE
    UL
    CSA
    CCC
    EAC
    ASEFA
    ATEX
    Marine
    standards
    EN 60947-6-2
    IEC 60947-6-2
    UL 60947-4-1, with phase barrier
    CSA C22.2 No 60947-4-1, with phase barrier
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-6-2 (pollution degree 3)
    600 V conforming to UL 60947-4-1
    600 V conforming to CSA C22.2 No 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1 appendix N
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1 appendix N
    fixing mode
    Clipped (DIN rail)
    Screw-fixed (plate)
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 0.34…1.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0.75…1.5 mm² flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0.75…1.5 mm² rigid
    Control circuit: screw clamp terminals 2 cable(s) 0.34…1.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 0.75…1.5 mm² flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0.75…1.5 mm² rigid
    Power circuit: screw clamp terminals 1 cable(s) 1…10 mm² rigid
    Power circuit: screw clamp terminals 1 cable(s) 1…6 mm² flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…10 mm² flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² rigid
    Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end
    tightening torque
    Control circuit: 0.8…1.2 N.m flat screwdriver 5 mm
    Control circuit: 0.8…1.2 N.m Philips no 1 screwdriver 5 mm
    Power circuit: 1.9…2.5 N.m flat screwdriver 6 mm
    Power circuit: 1.9…2.5 N.m Philips No 2 screwdriver 6 mm
    width
    45 mm
    height
    224 mm
    depth
    126 mm
    net weight
    1.27 kg
    quantity per set
    Set of 10
    compatibility code
    LU2B
    Environment
    IP degree of protection
    IP20 conforming to IEC 60947-1 (front panel and wired terminals)
    IP20 conforming to IEC 60947-1 (other faces)
    IP40 conforming to IEC 60947-1 (front panel outside connection zone)
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25…60 °C with LUCM
    -25…70 °C with LUCA, LUCB, LUCC, LUCD
    ambient air temperature for storage
    -40…85 °C
    fire resistance
    960 °C parts supporting live components conforming to IEC 60695-2-12
    650 °C conforming to IEC 60695-2-12
    operating altitude
    2000 m
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn (f= 5…300 Hz) power poles open conforming to IEC 60068-2-27
    4 gn (f= 5…300 Hz) power poles closed conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 3 in open air conforming to IEC 61000-4-2
    8 kV level 4 on contact conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    non-dissipating shock wave
    1 kV serial mode conforming to IEC 60947-6-2
    2 kV common mode conforming to IEC 60947-6-2
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    immunity to microbreaks
    3 ms for control circuit
    immunity to voltage dips
    70 % / 500 ms conforming to IEC 61000-4-11
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese4
    • French5
    • German4
    • Italian4
    • Russian4
    • Spanish4
    CAD
    Format
    Size
    Date
    Add to My Documents
    REVERSER (Version 1.0)
    Files in document
    stp
    981.9 KB
    zip
    611.2 KB
    prp.document.label.format zip
    Size 1.6 MB
    Date 12/18/17
    Files in document
    stp
    981.9 KB
    zip
    611.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/1/20
    prp.document.label.format pdf
    Size 2.2 MB
    Date 9/30/19
    prp.document.label.format pdf
    Size 10.2 MB
    Date 9/30/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/2/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LU2B12FUTQ : LU2B12FUTQ_ROHS_CHINA_DECLARATION
    Description
    LU2B12FUTQ_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    LU2B12FUTQ_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LU2B12FUTQ : LU2B12FUTQ_ROHS_DECLARATION
    Description
    LU2B12FUTQ_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    LU2B12FUTQ_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LU2B12FUTQ : LU2B12FUTQ_REACH_DECLARATION
    Description
    LU2B12FUTQ_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    LU2B12FUTQ_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.