Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys U
Schneider Electric LUB32TQ Image
To be discontinued

LUB32TQ

Green premium brand logo
Schneider Electric LUB32TQ Image
To be discontinued
LUB32TQ
Green premium brand logo

Power base, TeSys U, 3P, 32A/690V, TQ 10

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LUB
    product or component type
    Non reversing power base
    device application
    Motor control
    Motor protection
    poles description
    3P
    suitability for isolation
    Yes
    [Ue] rated operational voltage
    690 V AC for power circuit
    network frequency
    40...60 Hz
    [Ith] conventional free air thermal current
    32 A
    [Ie] rated operational current
    32 A at <= 440 V
    23 A at 500 V
    21 A at 690 V
    utilisation category
    AC-44
    AC-43
    AC-41
    [Ics] rated service breaking capacity
    50 kA at 230 V
    50 kA at 440 V
    10 kA at 500 V
    4 kA at 690 V
    auxiliary contact composition
    1 NO + 1 NC
    auxiliary contacts type
    type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1
    type mirror contact (1 NC) conforming to IEC 60947-1
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    24 V DC
    48...72 V AC 50/60 Hz
    48...72 V DC
    110...240 V AC 50/60 Hz
    110...220 V DC
    Complementary
    typical current consumption
    200 mA at 24 V DC I maximum while closing with LUCM
    220 mA at 24 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    220 mA at 24 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    25 mA at 110...220 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
    25 mA at 110...240 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
    280 mA at 110...220 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    280 mA at 110...240 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    280 mA at 48...72 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    280 mA at 48...72 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    45 mA at 48...72 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
    45 mA at 48...72 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
    75 mA at 24 V DC I rms sealed with LUCM
    80 mA at 24 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
    90 mA at 24 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
    heat dissipation
    3 W for control circuit with LUCA, LUCB, LUCC, LUCD
    1.8 W for control circuit with LUCM
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    operating time
    35 ms opening with LUCA, LUCB, LUCC, LUCD, LUCM for control circuit
    50 ms at >= 72 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
    60 ms at 48 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
    70 ms at 24 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
    65 ms closing with LUCM for control circuit
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h
    product certifications
    CE
    UL
    CSA
    CCC
    EAC
    ASEFA
    ATEX
    Marine
    standards
    EN 60947-6-2
    IEC 60947-6-2
    UL 60947-4-1, with phase barrier
    CSA C22.2 No 60947-4-1, with phase barrier
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-6-2 (pollution degree 3)
    600 V conforming to UL 60947-4-1
    600 V conforming to CSA C22.2 No 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1 appendix N
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1 appendix N
    fixing mode
    Clipped (DIN rail)
    Screw-fixed (plate)
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 0.34…1.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0.75…1.5 mm² flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0.75…1.5 mm² rigid
    Control circuit: screw clamp terminals 2 cable(s) 0.34…1.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 0.75…1.5 mm² flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0.75…1.5 mm² rigid
    Power circuit: screw clamp terminals 1 cable(s) 1…10 mm² rigid
    Power circuit: screw clamp terminals 1 cable(s) 1…6 mm² flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…10 mm² flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² rigid
    Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end
    tightening torque
    Control circuit: 0.8…1.2 N.m flat screwdriver 5 mm
    Control circuit: 0.8…1.2 N.m Philips no 1 screwdriver 5 mm
    Power circuit: 1.9…2.5 N.m flat screwdriver 6 mm
    Power circuit: 1.9…2.5 N.m Philips No 2 screwdriver 6 mm
    width
    45 mm
    height
    154 mm
    depth
    126 mm
    net weight
    0.9 kg
    quantity per set
    Set of 10
    compatibility code
    LUB
    Environment
    IP degree of protection
    IP20 conforming to IEC 60947-1 (front panel and wired terminals)
    IP20 conforming to IEC 60947-1 (other faces)
    IP40 conforming to IEC 60947-1 (front panel outside connection zone)
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25…60 °C with LUCM
    -25…70 °C with LUCA, LUCB, LUCC, LUCD
    ambient air temperature for storage
    -40…85 °C
    fire resistance
    960 °C parts supporting live components conforming to IEC 60695-2-12
    650 °C conforming to IEC 60695-2-12
    operating altitude
    2000 m
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn (f= 5…300 Hz) power poles open conforming to IEC 60068-2-27
    4 gn (f= 5…300 Hz) power poles closed conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 3 in open air conforming to IEC 61000-4-2
    8 kV level 4 on contact conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    non-dissipating shock wave
    1 kV serial mode 24...240 V AC conforming to IEC 60947-6-2
    1 kV serial mode 48...220 V DC conforming to IEC 60947-6-2
    2 kV common mode 24...240 V AC conforming to IEC 60947-6-2
    2 kV common mode 48...220 V DC conforming to IEC 60947-6-2
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    immunity to microbreaks
    3 ms for control circuit
    immunity to voltage dips
    70 % / 500 ms conforming to IEC 61000-4-11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • Chinese4
    • French6
    • German4
    • Italian4
    • Russian4
    • Spanish4
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/1/20
    prp.document.label.format pdf
    Size 2.1 MB
    Date 3/31/09
    CAD
    Format
    Size
    Date
    Add to My Documents
    SCREW CLAMP BASE (Version 1.0)
    Files in document
    zip
    489.6 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 8/14/13
    Files in document
    zip
    489.6 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 578.7 KB
    Date 3/15/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.2 MB
    Date 9/30/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/2/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LUB32TQ : power base - TeSys U - 32 A - screw clamps control - set of 10
    Description
    power base - TeSys U - 32 A - screw clamps control - set of 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    power base - TeSys U - 32 A - screw clamps control - set of 10
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 271.4 KB
    Date 3/2/16
    TeSys U Power base + Control unit (Version 1.0)
    Description
    TeSys U Power base + Control unit
    prp.document.label.format pdf
    Size 179 KB
    Date 12/14/15
    Description
    TeSys U Power base + Control unit
    prp.document.label.format pdf
    Size 169.2 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LUB32TQ : power base - TeSys U - 32 A - screw clamps control - set of 10
    Description
    power base - TeSys U - 32 A - screw clamps control - set of 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    power base - TeSys U - 32 A - screw clamps control - set of 10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 399.8 KB
    Date 3/2/16
    TeSys U, power base + control unit (Version 2.0)
    Description
    TeSys U Power base + Control unit
    prp.document.label.format pdf
    Size 189.4 KB
    Date 12/14/15
    Description
    TeSys U Power base + Control unit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LUB32TQ : power base - TeSys U - 32 A - screw clamps control - set of 10
    Description
    power base - TeSys U - 32 A - screw clamps control - set of 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    power base - TeSys U - 32 A - screw clamps control - set of 10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.