Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys U
Schneider Electric LUFDA10 Image

LUFDA10

Green premium brand logo
Schneider Electric LUFDA10 Image
LUFDA10
Green premium brand logo

function module - thermal overload signalling - 1 NO - for TeSys U

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    LUF
    product or component type
    Function module
    product compatibility
    LUCB
    LUCC
    LUCD
    Complementary
    mounting mode
    Plug-in
    mounting location
    Front side
    main function available
    Thermal overload signalling and automatic or remote reset
    auxiliary contact composition
    1 NO
    communication of faults
    LED front panel
    [Us] rated supply voltage
    24...240 V DC
    24...240 V AC
    current consumption
    7 mA at 24 V DC
    1.1 mA at 240 V AC
    discrete output function
    1 NO (AC-15) at 230 V - power: 400 VA - electrical service life: 100000 cycles
    1 NO (DC-13) at 24 V - power: 50 W - electrical service life: 100000 cycles
    [Ith] conventional free air thermal current
    2 A 70 °C
    short-circuit protection
    2 A fuse gG conforming to IEC 60947-5-1
    input type
    Remote reset - cable cross section: 0.2…1.5 mm² <500 m - relative impedance: 50 Ohm 52.8 mH - cable capacitance: 0.093 nF
    connection pitch
    5.08 mm
    connections - terminals
    2 cable(s) 0.2…1 mm² flexible without cable end
    Screw clamp terminals 2 cable(s) 0.2…1 mm² rigid without cable end
    Screw clamp terminals 2 cable(s) 0.25…1 mm² flexible with cable end
    Screw clamp terminals 2 cable(s) 0.5…1 mm² flexible with cable end
    tightening torque
    0.5…0.6 N.m - with screwdriver 3.5 mm flat
    net weight
    0.055 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • Chinese2
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 6.0)
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    prp.document.label.format pdf
    Size 14.9 MB
    Date 5/15/19
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre A4 - Démarreurs tout-en-un TeSys U (Version 3.0)
    Description
    Description, aide à la composition dun démarreur-moteur modulaire tout-en-un TeSys U.Démarreurs 1 ou 2 sens de rotation: commande, protection du circuit et du moteur. Fonctions de signalisation, fonctions dalarme, de communication. Commande filaire ou par bus.
    prp.document.label.format pdf
    Size 15.4 MB
    Date 6/11/19
    Description
    Description, aide à la composition dun démarreur-moteur modulaire tout-en-un TeSys U.Démarreurs 1 ou 2 sens de rotation: commande, protection du circuit et du moteur. Fonctions de signalisation, fonctions dalarme, de communication. Commande filaire ou par bus.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LUFDA10: function module - thermal overload signalling - 1 NO - for TeSys U (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LUFDA10: function module - thermal overload signalling - 1 NO - for TeSys U (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.4 MB
    Date 9/30/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LUFDA10 : function module - thermal overload signalling - 1 NO - for TeSys U
    Description
    function module - thermal overload signalling - 1 NO - for TeSys U
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    function module - thermal overload signalling - 1 NO - for TeSys U
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LUFDA10 : function module - thermal overload signalling - 1 NO - for TeSys U
    Description
    function module - thermal overload signalling - 1 NO - for TeSys U
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    function module - thermal overload signalling - 1 NO - for TeSys U
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LUFDA10 : function module - thermal overload signalling - 1 NO - for TeSys U
    Description
    function module - thermal overload signalling - 1 NO - for TeSys U
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    function module - thermal overload signalling - 1 NO - for TeSys U
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.