Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 312
Schneider Electric LUFP1 Image

LUFP1

Green premium brand logo
Schneider Electric LUFP1 Image
LUFP1
Green premium brand logo

Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    LUF
    product or component type
    Communication gateway
    product compatibility
    TeSys U starter-controllers
    ATV312
    ATS48
    ATV31
    Complementary
    bus type
    Modbus
    Fipio
    connector type
    Female SUB-D 9 field bus
    RJ45 Modbus
    RJ45 to a PC
    maximum number of connections
    <= 8 Modbus slaves
    [Us] rated supply voltage
    24 V DC +/- 10 %
    current consumption
    100 mA typical
    280 mA maximum
    local signalling
    LED front panel
    services
    Command - bus type: Fipio - functions available: 26 configurable words
    Configuration and adjustment - bus type: Fipio - functions available: by gateway mini messaging facility
    Monitoring - bus type: Fipio - functions available: 26 configurable words
    Profile - bus type: Fipio - functions available: FED C32 or FED C32P
    net weight
    0.245 kg
    Environment
    electromagnetic compatibility
    Electromagnetic emission conforming to IEC 50081-2
    Electromagnetic immunity conforming to IEC 61000-6-2
    pollution degree
    2 conforming to IEC 60664
    ambient air temperature for installation
    5…50 °C
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    234 g
    Package 1 Height
    6 cm
    Package 1 width
    13.4 cm
    Package 1 Length
    17 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English9
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/2/17
    prp.document.label.format pdf
    Size 23.3 MB
    Date 5/1/11
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/2/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5 MB
    Date 5/17/04
    prp.document.label.format pdf
    Size 708.8 KB
    Date 11/29/10
    prp.document.label.format pdf
    Size 658.8 KB
    Date 11/29/10
    prp.document.label.format pdf
    Size 339.1 KB
    Date 11/1/09
    prp.document.label.format pdf
    Size 683 KB
    Date 3/31/08
    CAD
    Format
    Size
    Date
    Add to My Documents
    Starter-controllers\gateway\FIPIO/Modbus (Version 1.0)
    Files in document
    dwg
    121.8 KB
    dxf
    53.6 KB
    dwf
    1.5 KB
    wmf
    9.3 KB
    prp.document.label.format zip
    Size 186.2 KB
    Date 1/13/05
    Files in document
    dwg
    121.8 KB
    dxf
    53.6 KB
    dwf
    1.5 KB
    wmf
    9.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 899.3 KB
    Date 3/30/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LUFP1 : Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
    Description
    Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LUFP1 : Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
    Description
    Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LUFP1 : Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
    Description
    Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.