Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSX
Schneider Electric LV429180 Image

LV429180

Green premium brand logo
Schneider Electric LV429180 Image
LV429180
Green premium brand logo

trip unit MicroLogic 6.2 E-M for ComPact NSX 100/160/250 circuit breakers, electronic, rating 80 A, 3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Compact
    range of product
    NSX100...250
    product or component type
    Trip unit
    trip unit name
    Micrologic 6.2 E-M
    trip unit technology
    Electronic
    range compatibility
    Compact NSX100
    Compact NSX160
    Compact NSX250
    device application
    Motor
    poles description
    3P
    protected poles description
    3t
    trip unit protection functions
    LSIG
    protection type
    L : for overload protection (long time)
    S : for short time short-circuit protection
    I : for instantaneous short-circuit protection
    G : for ground fault protection
    Trip unit rated current
    80 A at 65 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    Complementary
    motor tripping class
    30
    20
    10
    5
    complementary motor protection
    Stalled rotor
    Protracted starting time
    Underload
    Current unbalance
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    35...80 A
    Long-time protection delay adjustment type tr
    Adjustable
    [tr] long-time protection delay adjustment range
    120 s at 1.5 x Ir for trip class 5
    6.5 s at 6 x Ir for trip class 5
    5 s at 7.2 x Ir for trip class 5
    240 s at 1.5 x Ir for trip class 10
    13.5 s at 6 x Ir for trip class 10
    10 s at 7.2 x Ir for trip class 10
    480 s at 1.5 x Ir for trip class 20
    26 s at 6 x Ir for trip class 20
    20 s at 7.2 x Ir for trip class 20
    720 s at 1.5 x Ir for trip class 30
    38 s at 6 x Ir for trip class 30
    30 s at 7.2 x Ir for trip class 30
    thermal memory
    20 minutes before and after tripping
    Short-time protection pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] Short-time protection pick-up adjustment range
    5...13 x Ir
    Short-time protection delay adjustment type tsd
    Fixed
    [tsd] Short-time protection delay adjustment range
    0.01 s
    Instantaneous protection pick-up adjustment type Ii
    Fixed
    [Ii] instantaneous protection pick-up adjustment range
    1200 A
    Ground-fault protection pick-up adjustment type Ig
    Adjustable
    [Ig] ground-fault protection pick-up adjustment range
    0.2...1 x In for In > 50 A
    0.3...1 x In for In = 50 A
    0.6...1 x In for In = 25 A
    Ig enable on/off
    Ground-fault protection time delay adjustment type tg
    Adjustable
    [tg] ground-fault protection time delay adjustment range
    0…0.4 s
    earth-leakage protection
    Without
    zone selective interlocking ZSI
    With
    local signalling
    Flashing LED (green) for ready to operate
    LED 95 % Ith (red) for temperature over set point
    display type
    LCD display
    type of measurement
    Energy meter
    electrical data recording
    Maintenance indicators
    Environment
    standards
    EN/IEC 60947-2
    UL 508
    product certifications
    CCC
    Marine
    EAC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English12
    • Chinese5
    • French6
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    MicroLogic Firmware History (Version 04)
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    prp.document.label.format pdf
    Size 1.6 MB
    Date 9/1/20
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    Compact NSX - Micrologic 5/6/7 - User guide (Version 01)
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    prp.document.label.format pdf
    Size 5.7 MB
    Date 1/1/20
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 625.7 KB
    Date 9/1/18
    prp.document.label.format pdf
    Size 5.8 MB
    Date 1/1/20
    prp.document.label.format pdf
    Size 5.6 MB
    Date 1/1/20
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    prp.document.label.format pdf
    Size 5.6 MB
    Date 1/1/20
    prp.document.label.format pdf
    Size 12.1 MB
    Date 1/1/20