View all
ComPact NSX

LV429693
LV429693
circuit breaker Compact NSX100H, 70 kA at 415 VAC, TMD trip unit 50 A, 4 poles 4d
Show more characteristics-
Characteristics
Main range Compactproduct name Compact NSXproduct or component type Circuit breakerdevice short name Compact NSX100Hdevice application Distributionpoles description 4Pprotected poles description 4tneutral position Leftnetwork type ACnetwork frequency 50/60 Hz[In] rated current 50 A at 40 °C[Ui] rated insulation voltage 800 V AC 50/60 Hz[Uimp] rated impulse withstand voltage 8 kV[Ue] rated operational voltage 690 V AC 50/60 HzBreaking capacity code H 70 kA 415 V ACbreaking capacity 10 kA at 600 V AC 50/60 Hz conforming to UL 50885 kA at 240 V AC 50/60 Hz conforming to UL 50865 kA at 480 V AC 50/60 Hz conforming to UL 50810 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-235 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-250 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-265 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-270 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2[Ics] rated service breaking capacity 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-235 kA at 525 V AC 50/60 Hz conforming to IEC 60947-250 kA at 500 V AC 50/60 Hz conforming to IEC 60947-265 kA at 440 V AC 50/60 Hz conforming to IEC 60947-270 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2suitability for isolation Yes conforming to EN 60947-2Yes conforming to IEC 60947-2utilisation category Category Atrip unit name TM-Dtrip unit technology Thermal-magnetictrip unit protection functions LIpollution degree 3 conforming to IEC 60664-1Complementary control type Togglemounting mode Fixedmounting support Backplateupside connection Frontdownside connection Frontauxiliary contact composition Withoutmechanical durability 50000 cycleselectrical durability 10000 cycles 690 V In conforming to IEC 60947-220000 cycles 690 V In/2 conforming to IEC 60947-230000 cycles 440 V In conforming to IEC 60947-250000 cycles 440 V In/2 conforming to IEC 60947-2connection pitch 35 mmlocal signalling Positive contact indicationneutral protection setting 1 x Ir (4t)protection type L : for overload protection (thermal)I : for short-circuit protection (magnetic)trip unit rating 50 A at 40 °Clong time pick-up adjustment type Ir Adjustablelong time pick-up adjustment range 0.7...1 x Inlong time delay adjustment type Fixed[tr] long-time delay adjustment range 120…400 s at 1.5 x In15 s at 6 x Irshort-time pick-up adjustment type Isd Fixed[Isd] short-time pick-up adjustment range 500 Ashort-time delay adjustment type Fixedheight 161 mmwidth 140 mmdepth 86 mmnet weight 2.4 kgcompatibility code NSX100Environment overvoltage category Class IIelectrical shock protection class Class IIstandards EN/IEC 60947UL 508product certifications MarineCCCEACIP degree of protection IP40 conforming to IEC 60529IK degree of protection IK07 conforming to IEC 62262ambient air temperature for operation -35…70 °Cambient air temperature for storage -55…85 °COffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages18
- English18
- Chinese10
- French14
- German10
- Italian10
- Portuguese10
- Russian10
- Spanish11
CatalogueFormatSizeAdd to My DocumentsCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VSize pdfSize 71.5 MBDate 9/19/19DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VUser guideFormatSizeAdd to My DocumentsCompact NSX100-630 - User guide (Version 00)DescriptionCompact NSX100-630 - User guideSize pdfSize 13.2 MBDate 4/1/18DescriptionCompact NSX100-630 - User guideCompact NSX100-630 - Guide utilisateur (Version 00)DescriptionCompact NSX100-630 - Guide utilisateurSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 - Guide utilisateurCompact NSX100-630 -Guía del usuario (Version 00)DescriptionCompact NSX100-630 -Guía del usuarioSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 -Guía del usuarioCADFormatSizeAdd to My DocumentsNSX100/160/250 4P; Compact circuit breakerFiles in documentSize zipSize 1.6 MBDate 1/7/01Files in documentCompact circuit breaker (Version 1.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.Size pdfSize 253.9 KBDate 10/24/18DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.NSX100/160/250 4P; Compact circuit breakerFiles in documentSize zipSize 1.9 MBDate 6/22/12Files in document4P NSX100-250; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 6.2 MBDate 8/4/08Files in document4P NSX100-250; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 7 MBDate 8/3/08Files in document4P NSX100-250; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 8.2 MBDate 8/3/08Files in documentInstruction sheetFormatSizeAdd to My DocumentsSize pdfSize 2.2 MBDate 1/5/18China RoHS declarationFormatSizeAdd to My Documentscircuit breaker Compact NSX100H, 70 kA at 415 VAC, TMD trip unit 50 A, 4 poles 4dDescriptioncircuit breaker Compact NSX100H, 70 kA at 415 VAC, TMD trip unit 50 A, 4 poles 4dSize pdfSize 195.3 KBDate 12/7/19Descriptioncircuit breaker Compact NSX100H, 70 kA at 415 VAC, TMD trip unit 50 A, 4 poles 4dDeclaration of conformityFormatSizeAdd to My DocumentsSize pdfSize 305.5 KBDate 6/27/19EU RoHS DeclarationFormatSizeAdd to My Documentscircuit breaker Compact NSX100H, 70 kA at 415 VAC, TMD trip unit 50 A, 4 poles 4dDescriptioncircuit breaker Compact NSX100H, 70 kA at 415 VAC, TMD trip unit 50 A, 4 poles 4dSize pdfSize 195.3 KBDate 12/7/19Descriptioncircuit breaker Compact NSX100H, 70 kA at 415 VAC, TMD trip unit 50 A, 4 poles 4dREACh DeclarationFormatSizeAdd to My Documentscircuit breaker Compact NSX100H, 70 kA at 415 VAC, TMD trip unit 50 A, 4 poles 4dDescriptioncircuit breaker Compact NSX100H, 70 kA at 415 VAC, TMD trip unit 50 A, 4 poles 4dSize pdfSize 195.3 KBDate 12/7/19Descriptioncircuit breaker Compact NSX100H, 70 kA at 415 VAC, TMD trip unit 50 A, 4 poles 4dSubstitution documentFormatSizeAdd to My DocumentsGuide de substitution Compact NSX100 à 630 (Version 1.1)DescriptionGuide de substitution 2010Size pdfSize 14.7 MBDate 11/2/09DescriptionGuide de substitution 2010 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.