View all
ComPact NSX

LV429942
LV429942
circuit breaker Vigicompact NSX 100F, 36 kA at 415 VAC, TM-D trip unit 63 A, add-on Vigi MH module, 4P 3d
Show more characteristics-
Characteristics
Main range Compactproduct name Compact NSXproduct or component type Circuit breaker with Vigi add-ondevice short name VigiCompact NSX100Fdevice application Distributionpoles description 4Pprotected poles description 3tneutral position Leftnetwork type ACnetwork frequency 50/60 Hz[In] rated current 63 A at 40 °C[Ui] rated insulation voltage 800 V AC 50/60 Hz[Uimp] rated impulse withstand voltage 8 kV[Ue] rated operational voltage 440 V AC 50/60 HzBreaking capacity code F 36 kA 415 V ACbreaking capacity 10 kA at 600 V AC 50/60 Hz conforming to UL 50825 kA at 480 V AC 50/60 Hz conforming to UL 50885 kA at 240 V AC 50/60 Hz conforming to UL 50822 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-225 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-235 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-236 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-28 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-285 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2[Ics] rated service breaking capacity 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-235 kA at 440 V AC 50/60 Hz conforming to IEC 60947-236 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-24 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-285 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-212.5 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2suitability for isolation Yes conforming to EN 60947-2Yes conforming to IEC 60947-2utilisation category Category Atrip unit name TM-Dtrip unit technology Thermal-magnetictrip unit protection functions LIearth-leakage add-on module name MHpollution degree 3 conforming to IEC 60664-1Complementary control type Togglemounting mode Fixedmounting support Backplateupside connection Frontdownside connection Frontmechanical durability 50000 cycleselectrical durability 10000 cycles 690 V In conforming to IEC 60947-220000 cycles 690 V In/2 conforming to IEC 60947-230000 cycles 440 V In conforming to IEC 60947-250000 cycles 440 V In/2 conforming to IEC 60947-2connection pitch 35 mmlocal signalling Positive contact indicationneutral protection setting No protection (3t)protection type L : for overload protection (thermal)I : for short-circuit protection (magnetic)trip unit rating 63 A at 40 °Clong time pick-up adjustment type Ir Adjustablelong time pick-up adjustment range 0.7...1 x Inlong time delay adjustment type Fixed[tr] long-time delay adjustment range 120…400 s at 1.5 x In15 s at 6 x Irshort-time pick-up adjustment type Isd Fixed[Isd] short-time pick-up adjustment range 500 Ashort-time delay adjustment type Fixedearth-leakage protection class Class Aearth-leakage protection Withresidual earth-leakage sensitity adjustment type Adjustable 5 settings[IΔn] residual earth-leakage sensitive adjustment 0.03…10 Aresidual earth-leakage time delay adjustment type Adjustable 4 settingsheight 236 mmwidth 140 mmdepth 86 mmnet weight 2.4 kgcompatibility code NSX100Environment overvoltage category Class IIelectrical shock protection class Class IIstandards EN/IEC 60947UL 508product certifications EACMarineCCCIP degree of protection IP40 conforming to IEC 60529IK degree of protection IK07 conforming to IEC 62262ambient air temperature for operation -35…70 °Cambient air temperature for storage -55…85 °COffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages18
- English20
- Chinese13
- French16
- German11
- Italian11
- Portuguese11
- Russian11
- Spanish14
CatalogueFormatSizeAdd to My DocumentsCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VSize pdfSize 71.5 MBDate 9/19/19DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VUser guideFormatSizeAdd to My DocumentsCompact NSX100-630 - User guide (Version 00)DescriptionCompact NSX100-630 - User guideSize pdfSize 13.2 MBDate 4/1/18DescriptionCompact NSX100-630 - User guideCompact NSX100-630 - Guide utilisateur (Version 00)DescriptionCompact NSX100-630 - Guide utilisateurSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 - Guide utilisateurCompact NSX100-630 -Guía del usuario (Version 00)DescriptionCompact NSX100-630 -Guía del usuarioSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 -Guía del usuarioCADFormatSizeAdd to My DocumentsCompact circuit breaker (Version 1.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.Size pdfSize 244.3 KBDate 10/24/18DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.4P3D VIGI MH NSX100F (Version 1.0)Files in documentSize zipSize 2.1 MBDate 7/19/13Files in document4P NSX100-250; VigiCompact circuit breaker (Version 1.0)Files in documentSize zipSize 6.4 MBDate 8/4/08Files in document4P NSX100-250; VigiCompact circuit breaker (Version 1.0)Files in documentSize zipSize 6.3 MBDate 8/3/08Files in document4P NSX100-250; VigiCompact circuit breaker (Version 1.0)Files in documentSize zipSize 5.1 MBDate 8/3/08Files in documentInstruction sheetFormatSizeAdd to My DocumentsSize pdfSize 2.2 MBDate 1/5/18Size pdfSize 3.2 MBDate 7/1/13China RoHS declarationFormatSizeAdd to My Documentscircuit breaker Vigicompact NSX 100F, 36 kA at 415 VAC, TM-D trip unit 63 A, add-on Vigi MH module, 4P 3dDescriptioncircuit breaker Vigicompact NSX 100F, 36 kA at 415 VAC, TM-D trip unit 63 A, add-on Vigi MH module, 4P 3dSize pdfSize 195.3 KBDate 12/10/19Descriptioncircuit breaker Vigicompact NSX 100F, 36 kA at 415 VAC, TM-D trip unit 63 A, add-on Vigi MH module, 4P 3dDeclaration of conformityFormatSizeAdd to My DocumentsSize pdfSize 288.1 KBDate 6/27/19EU RoHS DeclarationFormatSizeAdd to My Documentscircuit breaker Vigicompact NSX 100F, 36 kA at 415 VAC, TM-D trip unit 63 A, add-on Vigi MH module, 4P 3dDescriptioncircuit breaker Vigicompact NSX 100F, 36 kA at 415 VAC, TM-D trip unit 63 A, add-on Vigi MH module, 4P 3dSize pdfSize 195.3 KBDate 12/10/19Descriptioncircuit breaker Vigicompact NSX 100F, 36 kA at 415 VAC, TM-D trip unit 63 A, add-on Vigi MH module, 4P 3dREACh DeclarationFormatSizeAdd to My Documentscircuit breaker Vigicompact NSX 100F, 36 kA at 415 VAC, TM-D trip unit 63 A, add-on Vigi MH module, 4P 3dDescriptioncircuit breaker Vigicompact NSX 100F, 36 kA at 415 VAC, TM-D trip unit 63 A, add-on Vigi MH module, 4P 3dSize pdfSize 195.3 KBDate 12/10/19Descriptioncircuit breaker Vigicompact NSX 100F, 36 kA at 415 VAC, TM-D trip unit 63 A, add-on Vigi MH module, 4P 3dSubstitution documentFormatSizeAdd to My DocumentsGuide de substitution Compact NSX100 à 630 (Version 1.1)DescriptionGuide de substitution 2010Size pdfSize 14.7 MBDate 11/2/09DescriptionGuide de substitution 2010 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.