View all
ComPact NSX

LV431100
LV431100
circuit breaker Compact NSX250B, 25 kA at 415 VAC, TMD trip unit 250 A, 3 poles 2d
Show more characteristics-
Characteristics
Main range Compactproduct name Compact NSXproduct or component type Circuit breakerdevice short name Compact NSX250Bdevice application Distributionpoles description 3Pprotected poles description 2tnetwork type ACnetwork frequency 50/60 Hz[In] rated current 250 A at 40 °C[Ui] rated insulation voltage 800 V AC 50/60 Hz[Uimp] rated impulse withstand voltage 8 kV[Ue] rated operational voltage 690 V AC 50/60 HzBreaking capacity code B 25 kA 415 V ACbreaking capacity 15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-220 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-225 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-240 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2[Ics] rated service breaking capacity 20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-225 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-240 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-215 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2suitability for isolation Yes conforming to EN 60947-2Yes conforming to IEC 60947-2utilisation category Category Atrip unit name TM-Dtrip unit technology Thermal-magnetictrip unit protection functions LIpollution degree 3 conforming to IEC 60664-1Complementary control type Togglemounting mode Fixedmounting support Backplateupside connection Frontdownside connection Frontmechanical durability 20000 cycleselectrical durability 10000 cycles 440 V In conforming to IEC 60947-210000 cycles 690 V In/2 conforming to IEC 60947-220000 cycles 440 V In/2 conforming to IEC 60947-25000 cycles 690 V In conforming to IEC 60947-2connection pitch 35 mmlocal signalling Positive contact indicationprotection type L : for overload protection (thermal)I : for short-circuit protection (magnetic)trip unit rating 250 A at 40 °Clong time pick-up adjustment type Ir Adjustablelong time pick-up adjustment range 0.7...1 x Inlong time delay adjustment type Fixed[tr] long-time delay adjustment range 120…400 s at 1.5 x In15 s at 6 x Irshort-time pick-up adjustment type Isd Adjustable[Isd] short-time pick-up adjustment range 5...10 x Inshort-time delay adjustment type Fixedheight 161 mmwidth 105 mmdepth 86 mmnet weight 2.4 kgcompatibility code NSX250Environment overvoltage category Class IIelectrical shock protection class Class IIstandards EN/IEC 60947product certifications MarineCCCEACIP degree of protection IP40 conforming to IEC 60529IK degree of protection IK07 conforming to IEC 62262ambient air temperature for operation -35…70 °Cambient air temperature for storage -55…85 °COffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages17
- English17
- Chinese8
- French11
- German8
- Italian8
- Portuguese8
- Russian8
- Spanish9
CatalogueFormatSizeAdd to My DocumentsCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VSize pdfSize 71.5 MBDate 9/19/19DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VUser guideFormatSizeAdd to My DocumentsCompact NSX100-630 - User guide (Version 00)DescriptionCompact NSX100-630 - User guideSize pdfSize 13.2 MBDate 4/1/18DescriptionCompact NSX100-630 - User guideCompact NSX100-630 - Guide utilisateur (Version 00)DescriptionCompact NSX100-630 - Guide utilisateurSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 - Guide utilisateurCompact NSX100-630 -Guía del usuario (Version 00)DescriptionCompact NSX100-630 -Guía del usuarioSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 -Guía del usuarioCADFormatSizeAdd to My DocumentsNSX100/160/250 3P; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 1.4 MBDate 2/27/14Files in documentCompact circuit breaker (Version 1.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.Size pdfSize 232.1 KBDate 10/24/18DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.3P NSX100-250; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 3.6 MBDate 8/4/08Files in document3P NSX100-250; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 6.4 MBDate 8/4/08Files in document3P NSX100-250; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 5.1 MBDate 8/3/08Files in documentInstruction sheetFormatSizeAdd to My DocumentsSize pdfSize 2.2 MBDate 1/5/18China RoHS declarationFormatSizeAdd to My Documentscircuit breaker Compact NSX250B, 25 kA at 415 VAC, TMD trip unit 250 A, 3 poles 2dDescriptioncircuit breaker Compact NSX250B, 25 kA at 415 VAC, TMD trip unit 250 A, 3 poles 2dSize pdfSize 195.3 KBDate 12/13/19Descriptioncircuit breaker Compact NSX250B, 25 kA at 415 VAC, TMD trip unit 250 A, 3 poles 2dDeclaration of conformityFormatSizeAdd to My DocumentsSize pdfSize 305.5 KBDate 6/27/19EU RoHS DeclarationFormatSizeAdd to My Documentscircuit breaker Compact NSX250B, 25 kA at 415 VAC, TMD trip unit 250 A, 3 poles 2dDescriptioncircuit breaker Compact NSX250B, 25 kA at 415 VAC, TMD trip unit 250 A, 3 poles 2dSize pdfSize 195.3 KBDate 12/13/19Descriptioncircuit breaker Compact NSX250B, 25 kA at 415 VAC, TMD trip unit 250 A, 3 poles 2dMarine certificateFormatSizeAdd to My DocumentsBV Marine Certificate Compact NSX 100-630A AC / DC moulded case circuit breakers (Version 1.0)DescriptionBV Marine Certificate form Compact NSX 100-630A AC and DC moulded case circuit breakersSize pdfSize 406.4 KBDate 7/16/19DescriptionBV Marine Certificate form Compact NSX 100-630A AC and DC moulded case circuit breakersREACh DeclarationFormatSizeAdd to My Documentscircuit breaker Compact NSX250B, 25 kA at 415 VAC, TMD trip unit 250 A, 3 poles 2dDescriptioncircuit breaker Compact NSX250B, 25 kA at 415 VAC, TMD trip unit 250 A, 3 poles 2dSize pdfSize 195.3 KBDate 12/13/19Descriptioncircuit breaker Compact NSX250B, 25 kA at 415 VAC, TMD trip unit 250 A, 3 poles 2d -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.