View all
ComPact NSX

LV431548
LV431548
motor mechanism, MT 250, Compact NSX250, PowerPact Multistandard J, 48 VAC to 60 VAC 50/60 Hz
Show more characteristics-
Characteristics
Main device short name Motor mechanism module with SDE adaptorproduct or component type Motor mechanismdevice application Automatic spring chargingrange compatibility Compact NSX circuit breakerCompact NSX DC circuit breaker circuit breakerproduct compatibility PowerPact H-FramePowerPact J-Frame[In] rated current 250 A[Uc] control circuit voltage 48...60 V AC 50/60 HzComplementary control type Standardcontrol signal type ImpulseMaintainedmounting mode Fixedresponse time < 600 ms (opening)< 80 ms (closing)maximum operating frequency 4 per minutemaximum power consumption in VA 500 VA closing500 VA openingprovided equipment SDE adaptorlocking options description 1 to 3 padlocks Ø 5 to Ø 8Padlocking in OFF positionOffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages15
- English13
- Chinese6
- French8
- German6
- Italian6
- Portuguese6
- Russian6
- Spanish7
CatalogueFormatSizeAdd to My DocumentsCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VSize pdfSize 71.5 MBDate 9/19/19DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VVIGIREX catalogue (Version 3.6)DescriptionVIGIREX catalogue 2018Size pdfSize 19.6 MBDate 12/13/18DescriptionVIGIREX catalogue 2018User guideFormatSizeAdd to My DocumentsCompact NSX100-630 - User guide (Version 00)DescriptionCompact NSX100-630 - User guideSize pdfSize 13.2 MBDate 4/1/18DescriptionCompact NSX100-630 - User guideCompact NSX100-630 - Guide utilisateur (Version 00)DescriptionCompact NSX100-630 - Guide utilisateurSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 - Guide utilisateurCompact NSX100-630 -Guía del usuario (Version 00)DescriptionCompact NSX100-630 -Guía del usuarioSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 -Guía del usuarioCADFormatSizeAdd to My DocumentsMotor mechanisme module for NSX100/160/250 Compact circuit breakerFiles in documentSize zipSize 395.1 KBDate 1/7/01Files in documentCAD file (on TraceParts) for LV431548: motor-mechanism - MT250 - SDE adaptor - 48..60 V AC 50/60Hz (Version 2.0)Size pdfSize 194.9 KBDate 4/11/19MT; NSX100/160 circuit breaker motor Mech. module (Version 1.0)Files in documentSize zipSize 33.4 MBDate 8/5/08Files in documentMT; NSX100/160 circuit breaker motor Mech. module (Version 1.0)Files in documentSize zipSize 12.6 MBDate 8/4/08Files in documentInstruction sheetFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My Documentsmotor-mechanism - MT250 - SDE adaptor - 48..60 V AC 50/60HzDescriptionmotor-mechanism - MT250 - SDE adaptor - 48..60 V AC 50/60HzSize pdfSize 195.3 KBDate 12/6/19Descriptionmotor-mechanism - MT250 - SDE adaptor - 48..60 V AC 50/60HzEU RoHS DeclarationFormatSizeAdd to My Documentsmotor-mechanism - MT250 - SDE adaptor - 48..60 V AC 50/60HzDescriptionmotor-mechanism - MT250 - SDE adaptor - 48..60 V AC 50/60HzSize pdfSize 195.3 KBDate 12/6/19Descriptionmotor-mechanism - MT250 - SDE adaptor - 48..60 V AC 50/60HzREACh DeclarationFormatSizeAdd to My Documentsmotor-mechanism - MT250 - SDE adaptor - 48..60 V AC 50/60HzDescriptionmotor-mechanism - MT250 - SDE adaptor - 48..60 V AC 50/60HzSize pdfSize 195.3 KBDate 12/6/19Descriptionmotor-mechanism - MT250 - SDE adaptor - 48..60 V AC 50/60HzSubstitution documentFormatSizeAdd to My DocumentsGuide de substitution Compact NSX100 à 630 (Version 1.1)DescriptionGuide de substitution 2010Size pdfSize 14.7 MBDate 11/2/09DescriptionGuide de substitution 2010 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.