View all
ComPact NSX

LV431881
LV431881
circuit breaker Compact NSX250N, 50 kA at 415 VAC, Micrologic 5.2 A trip unit 160 A, 3 poles 3d
Show more characteristics-
Characteristics
Main range Compactproduct name Compact NSXproduct or component type Circuit breakerdevice short name Compact NSX250Ndevice application Distributionpoles description 3Pprotected poles description 3tnetwork type ACnetwork frequency 50/60 Hz[In] rated current 160 A at 40 °C[Ui] rated insulation voltage 800 V AC 50/60 Hz[Uimp] rated impulse withstand voltage 8 kV[Ue] rated operational voltage 690 V AC 50/60 HzBreaking capacity code N 50 kA 415 V ACbreaking capacity 85 kA at 240 V AC 50/60 Hz conforming to UL 50810 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-235 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-250 kA at 480 V AC 50/60 Hz conforming to UL 50836 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-250 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-250 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-290 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-215 kA at 600 V AC 50/60 Hz conforming to UL 508[Ics] rated service breaking capacity 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-235 kA at 525 V AC 50/60 Hz conforming to IEC 60947-236 kA at 500 V AC 50/60 Hz conforming to IEC 60947-250 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-250 kA at 440 V AC 50/60 Hz conforming to IEC 60947-290 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2suitability for isolation Yes conforming to EN 60947-2Yes conforming to IEC 60947-2utilisation category Category Atrip unit name Micrologic 5.2 Atrip unit technology Electronictrip unit protection functions LSIpollution degree 3 conforming to IEC 60664-1Complementary control type Togglemounting mode Fixedmounting support Backplateupside connection Frontdownside connection Frontauxiliary contact composition Withoutmechanical durability 20000 cycleselectrical durability 10000 cycles 440 V In conforming to IEC 60947-210000 cycles 690 V In/2 conforming to IEC 60947-220000 cycles 440 V In/2 conforming to IEC 60947-25000 cycles 690 V In conforming to IEC 60947-2connection pitch 35 mmlocal signalling LED readyLED 105 % IrLED 90 % Irprotection type L : for overload protection (long time)S : for short time short-circuit protectionI : for instantaneous short-circuit protectiontrip unit rating 160 A at 40 °Clong time pick-up adjustment type Ir Adjustablelong time pick-up adjustment range 63...160 Along time delay adjustment type Adjustable[tr] long-time delay adjustment range 15…400 s at 1.5 x Ir0.35…11 s at 7.2 x Ir0.5…16 s at 6 x Irthermal memory 20 minutes before and after trippingshort-time pick-up adjustment type Isd Adjustable[Isd] short-time pick-up adjustment range 1.5...10 x Irshort-time delay adjustment type Adjustable[tsd] short-time delay adjustment range 0…0.4 sinstantaneous pick-up adjustment type Ii Adjustableinstantaneous pick-up adjustment range 1.5...12 x Inzone selective interlocking ZSI Withcommunication of data Maximeters/minimetersDemand current and powerEnergy meteringMaintenance indicatorsPower qualityTime-stamped histories and event tablesProtection and alarm settingsInstantaneous and demand valuesdisplay type LCD displaytype of measurement Ammeterelectrical data recording Maintenance indicatorsheight 161 mmwidth 105 mmdepth 86 mmnet weight 2.4 kgcompatibility code NSX250Environment overvoltage category Class IIelectrical shock protection class Class IIstandards EN/IEC 60947UL 508product certifications CCCEACMarineIP degree of protection IP40 conforming to IEC 60529IK degree of protection IK07 conforming to IEC 62262ambient air temperature for operation -35…70 °Cambient air temperature for storage -55…85 °COffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages21
- English18
- Chinese11
- French14
- German10
- Italian10
- Portuguese10
- Russian10
- Spanish12
CatalogueFormatSizeAdd to My DocumentsCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VSize pdfSize 71.5 MBDate 9/19/19DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VUser guideFormatSizeAdd to My DocumentsCompact NSX - Micrologic 5/6/7 - User guide (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - User guideSize pdfSize 5.3 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - User guideCompact NSX100-630 - User guide (Version 00)DescriptionCompact NSX100-630 - User guideSize pdfSize 13.2 MBDate 4/1/18DescriptionCompact NSX100-630 - User guideCompact NSX - Micrologic 5/6/7 - 用户指南 (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - 用户指南Size pdfSize 5.6 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - 用户指南DOCA0141FR (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - Guide utilisateurSize pdfSize 5.5 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - Guide utilisateurCompact NSX100-630 - Guide utilisateur (Version 00)DescriptionCompact NSX100-630 - Guide utilisateurSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 - Guide utilisateurCompact NSX - Micrologic 5/6/7 - Guía del usuario (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - Guía del usuarioSize pdfSize 5.4 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - Guía del usuarioCompact NSX100-630 -Guía del usuario (Version 00)DescriptionCompact NSX100-630 -Guía del usuarioSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 -Guía del usuarioCADFormatSizeAdd to My DocumentsNSX100/160/250 3P; Compact circuit breakerFiles in documentSize zipSize 734.6 KBDate 1/1/00Files in documentCompact circuit breaker (Version 1.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.Size pdfSize 232.1 KBDate 10/24/18DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.NSX100/160/250 3P; Compact circuit breakerFiles in documentSize zipSize 1.5 MBDate 6/22/12Files in document3P NSX100-250; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 3.6 MBDate 8/4/08Files in document3P NSX100-250; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 6.4 MBDate 8/4/08Files in document3P NSX100-250; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 5.1 MBDate 8/3/08Files in documentInstruction sheetFormatSizeAdd to My DocumentsSize pdfSize 2.2 MBDate 1/5/18China RoHS declarationFormatSizeAdd to My Documentscircuit breaker Compact NSX250N, 50 kA at 415 VAC, Micrologic 5.2 A trip unit 160 A, 3 poles 3dDescriptioncircuit breaker Compact NSX250N, 50 kA at 415 VAC, Micrologic 5.2 A trip unit 160 A, 3 poles 3dSize pdfSize 195.3 KBDate 12/15/19Descriptioncircuit breaker Compact NSX250N, 50 kA at 415 VAC, Micrologic 5.2 A trip unit 160 A, 3 poles 3dDeclaration of conformityFormatSizeAdd to My DocumentsSize pdfSize 305.5 KBDate 6/27/19EU RoHS DeclarationFormatSizeAdd to My Documentscircuit breaker Compact NSX250N, 50 kA at 415 VAC, Micrologic 5.2 A trip unit 160 A, 3 poles 3dDescriptioncircuit breaker Compact NSX250N, 50 kA at 415 VAC, Micrologic 5.2 A trip unit 160 A, 3 poles 3dSize pdfSize 195.3 KBDate 12/15/19Descriptioncircuit breaker Compact NSX250N, 50 kA at 415 VAC, Micrologic 5.2 A trip unit 160 A, 3 poles 3dREACh DeclarationFormatSizeAdd to My Documentscircuit breaker Compact NSX250N, 50 kA at 415 VAC, Micrologic 5.2 A trip unit 160 A, 3 poles 3dDescriptioncircuit breaker Compact NSX250N, 50 kA at 415 VAC, Micrologic 5.2 A trip unit 160 A, 3 poles 3dSize pdfSize 195.3 KBDate 12/15/19Descriptioncircuit breaker Compact NSX250N, 50 kA at 415 VAC, Micrologic 5.2 A trip unit 160 A, 3 poles 3d -
View more
Software and Firmware
Language- English2
Software - Release NotesFormatSizeAdd to My DocumentsMicrologic Firmware History (Version 01)DescriptionThis document provides information about the backward compatibility between Enerlin’X devices and - Micrologic control units for Masterpact MTZ circuit breakers- Micrologic trip units for Masterpact NT/NW, Compact NS630b-3200 and PowerPact P- and R-frame circuit breakers - Micrologic trip units for Compact NSX and PowerPact H-, J-, and L-frame circuit breakersSize pdfSize 728.9 KBDate 3/1/19DescriptionThis document provides information about the backward compatibility between Enerlin’X devices and - Micrologic control units for Masterpact MTZ circuit breakers- Micrologic trip units for Masterpact NT/NW, Compact NS630b-3200 and PowerPact P- and R-frame circuit breakers - Micrologic trip units for Compact NSX and PowerPact H-, J-, and L-frame circuit breakers -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.