View all
ComPact NSX

LV432709
LV432709
circuit breaker Compact NSX400H, 70 kA at 415 VAC, Micrologic 2.3 trip unit 250 A, 3 poles 3d
Show more characteristics-
Characteristics
Main range Compactproduct name Compact NSXproduct or component type Circuit breakerdevice short name Compact NSX400Hdevice application Distributionpoles description 3Pprotected poles description 3tnetwork type ACnetwork frequency 50/60 Hz[In] rated current 250 A at 40 °C[Ui] rated insulation voltage 800 V AC 50/60 Hz[Uimp] rated impulse withstand voltage 8 kV[Ue] rated operational voltage 690 V AC 50/60 HzBreaking capacity code H 70 kA 415 V ACbreaking capacity 85 kA at 240 V AC 50/60 Hz conforming to UL 50865 kA at 480 V AC 50/60 Hz conforming to UL 508100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-235 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-250 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-265 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-270 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-220 kA at 600 V AC 50/60 Hz conforming to UL 50820 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2[Ics] rated service breaking capacity 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-210 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-250 kA at 500 V AC 50/60 Hz conforming to IEC 60947-265 kA at 440 V AC 50/60 Hz conforming to IEC 60947-270 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2suitability for isolation Yes conforming to EN 60947-2Yes conforming to IEC 60947-2utilisation category Category Atrip unit name Micrologic 2.3trip unit technology Electronictrip unit protection functions LSoIpollution degree 3 conforming to IEC 60664-1Complementary control type Togglemounting mode Fixedmounting support Backplateupside connection Frontdownside connection Frontauxiliary contact composition Withoutmechanical durability 15000 cycleselectrical durability 12000 cycles 440 V In/2 conforming to IEC 60947-23000 cycles 690 V In conforming to IEC 60947-26000 cycles 440 V In conforming to IEC 60947-26000 cycles 690 V In/2 conforming to IEC 60947-2connection pitch 45 mmlocal signalling LED readyLED 105 % IrLED 90 % Irprotection type L : for overload protection (long time)So : for short time short-circuit protection with fixed delayI : for instantaneous short-circuit protectiontrip unit rating 250 A at 40 °Clong time pick-up adjustment type Ir Adjustable 9 settingslong time pick-up adjustment range 0.9...1 x Iolong time delay adjustment type Fixed[tr] long-time delay adjustment range 16 s at 6 x Irthermal memory 20 minutes before and after trippingshort-time pick-up adjustment type Isd Adjustable 9 settings[Isd] short-time pick-up adjustment range 1.5...10 x Irshort-time delay adjustment type Fixedinstantaneous pick-up adjustment type Ii Fixedinstantaneous pick-up adjustment range 3000 Aheight 255 mmwidth 140 mmdepth 110 mmnet weight 6.05 kgcompatibility code NSX400Environment overvoltage category Class IIelectrical shock protection class Class IIstandards EN/IEC 60947UL 508product certifications EACMarineCCCIP degree of protection IP40 conforming to IEC 60529IK degree of protection IK07 conforming to IEC 62262ambient air temperature for operation -35…70 °Cambient air temperature for storage -55…85 °COffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages25
- English23
- Chinese12
- French16
- German9
- Italian9
- Portuguese9
- Russian9
- Spanish13
CatalogueFormatSizeAdd to My DocumentsCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VSize pdfSize 71.5 MBDate 9/19/19DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VUser guideFormatSizeAdd to My DocumentsCompact NSX - Micrologic 5/6/7 - User guide (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - User guideSize pdfSize 5.3 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - User guideCompact NSX100-630 - User guide (Version 00)DescriptionCompact NSX100-630 - User guideSize pdfSize 13.2 MBDate 4/1/18DescriptionCompact NSX100-630 - User guideCompact NSX - Micrologic 5/6/7 - 用户指南 (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - 用户指南Size pdfSize 5.6 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - 用户指南DOCA0141FR (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - Guide utilisateurSize pdfSize 5.5 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - Guide utilisateurCompact NSX100-630 - Guide utilisateur (Version 00)DescriptionCompact NSX100-630 - Guide utilisateurSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 - Guide utilisateurCompact NSX - Micrologic 5/6/7 - Guía del usuario (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - Guía del usuarioSize pdfSize 5.4 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - Guía del usuarioCompact NSX100-630 -Guía del usuario (Version 00)DescriptionCompact NSX100-630 -Guía del usuarioSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 -Guía del usuarioCADFormatSizeAdd to My DocumentsNSX400/630 3P; Compact circuit breakerFiles in documentSize zipSize 835.5 KBDate 1/7/01Files in documentCompact circuit breaker (Version 1.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.Size pdfSize 211.7 KBDate 10/24/18DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.3P NSX400-630; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 8.4 MBDate 8/5/08Files in document3P NSX400-630; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 6.1 MBDate 8/5/08Files in document3P NSX400-630; Compact circuit breaker (Version 1.0)Files in documentSize zipSize 4.6 MBDate 8/4/08Files in documentInstruction sheetFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My Documentscircuit breaker Compact NSX400H - Micrologic 2.3 - 250 A - 3 poles 3dDescriptioncircuit breaker Compact NSX400H - Micrologic 2.3 - 250 A - 3 poles 3dSize pdfSize 195.3 KBDate 12/10/19Descriptioncircuit breaker Compact NSX400H - Micrologic 2.3 - 250 A - 3 poles 3dDeclaration of conformityFormatSizeAdd to My DocumentsSize pdfSize 302.6 KBDate 6/27/19End of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 54.4 KBDate 10/12/12Compact NSX400-630 - End of life recycling (Version 2.0)DescriptionCompact NSX400-630 - End of life recyclingSize pdfSize 2.8 MBDate 1/31/10DescriptionCompact NSX400-630 - End of life recyclingEU RoHS DeclarationFormatSizeAdd to My Documentscircuit breaker Compact NSX400H - Micrologic 2.3 - 250 A - 3 poles 3dDescriptioncircuit breaker Compact NSX400H - Micrologic 2.3 - 250 A - 3 poles 3dSize pdfSize 195.3 KBDate 12/10/19Descriptioncircuit breaker Compact NSX400H - Micrologic 2.3 - 250 A - 3 poles 3dProduct Environmental ProfileFormatSizeAdd to My DocumentsProduct environmental profile (Version 2.0)DescriptionNoneSize pdfSize 191.7 KBDate 10/12/12DescriptionNoneREACh DeclarationFormatSizeAdd to My Documentscircuit breaker Compact NSX400H - Micrologic 2.3 - 250 A - 3 poles 3dDescriptioncircuit breaker Compact NSX400H - Micrologic 2.3 - 250 A - 3 poles 3dSize pdfSize 195.3 KBDate 12/10/19Descriptioncircuit breaker Compact NSX400H - Micrologic 2.3 - 250 A - 3 poles 3dSubstitution documentFormatSizeAdd to My DocumentsGuide de substitution Compact NSX100 à 630 (Version 1.1)DescriptionGuide de substitution 2010Size pdfSize 14.7 MBDate 11/2/09DescriptionGuide de substitution 2010 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.