View all
ComPact NSX

LV433852
LV433852
circuit breaker Compact NSX160N, 50 kA at 415 VAC, Micrologic 4.2 Vigi trip unit 100 A, 4 poles 4d
Show more characteristics-
Characteristics
Main range Compactproduct or component type Earth leakage circuit breakerdevice short name VigiCompact NSX160Ndevice application DistributionBreaking capacity code N 50 kA 415 V ACtrip unit rating 100 A at 40 °CComplementary poles description 4Pprotected poles description 3t3t + N/24tneutral position Leftnetwork type ACnetwork frequency 50/60 Hzcontrol type Togglemounting mode Fixedmounting support Backplateupside connection Frontdownside connection Front[In] rated current 100 A at 40 °C[Ui] rated insulation voltage 500 V AC 50/60 Hz[Uimp] rated impulse withstand voltage 8 kV[Ue] rated operational voltage 440 V AC 50/60 Hzbreaking capacity 90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-250 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-250 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2[Ics] rated service breaking capacity 90 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-250 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-250 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2suitability for isolation Yes conforming to EN 60947-2Yes conforming to IEC 60947-2utilisation category Category Amechanical durability 40000 cycleselectrical durability 40000 cycles 440 V In/2 conforming to IEC 60947-220000 cycles 440 V In conforming to IEC 60947-2connection pitch 35 mminstantaneous pick-up 1500 Atrip unit name Micrologic 4.2trip unit technology Electronictrip unit protection functions LSoIRprotection type L : for overload protection (long time)So : for short time short-circuit protection with fixed delayI : for instantaneous short-circuit protectionR : for earth-leakage protectionlong time pick-up adjustment type Ir Adjustable 9 settingslong time pick-up adjustment range 0.4...1 x Inlong time delay adjustment type Fixed[tr] long-time delay adjustment range 11 s at 7.2 x Ir16 s at 6 x Ir400 s at 1.5 x Irthermal memory 20 minutes before and after trippingshort-time pick-up adjustment type Isd Adjustable[Isd] short-time pick-up adjustment range 1.5...10 x Irshort-time delay adjustment type Fixed[tsd] short-time delay pick-up 0.02 sinstantaneous pick-up adjustment type Ii Fixedearth-leakage protection class Type Aearth-leakage protection Integrated[I∆n] residual earth-leakage sensitive adjustment 30 mA100 mA300 mA500 mA1 A3 A5 Aearth leakage specific mode OFF using the IΔn rotary switchearth-leakage time delay type Adjustable[Δt] earth-leakage time delay pick-up adjustment range 0 ms60 ms150 ms500 ms1 sovervoltage category Class IIelectrical shock protection class Class IIlocal signalling LED 105 % IrLED 90 % IrLED readyheight 161 mmwidth 140 mmdepth 86 mmEnvironment standards IEC 60947-2UL 508NEMA AB1EN 60947-2product certifications CBCCCEACIP degree of protection IP40 conforming to IEC 60529IK degree of protection IK07 conforming to IEC 62262pollution degree 3 conforming to IEC 60664-1ambient air temperature for operation -25…70 °Cambient air temperature for storage -55…85 °Cnet weight 2.6 kgOffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages24
- English23
- Chinese13
- French17
- German11
- Italian11
- Portuguese11
- Russian11
- Spanish14
CatalogueFormatSizeAdd to My DocumentsCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VSize pdfSize 71.5 MBDate 9/19/19DescriptionCatalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690VUser guideFormatSizeAdd to My DocumentsCompact NSX - Micrologic 5/6/7 - User guide (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - User guideSize pdfSize 5.3 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - User guideCompact NSX100-630 - User guide (Version 00)DescriptionCompact NSX100-630 - User guideSize pdfSize 13.2 MBDate 4/1/18DescriptionCompact NSX100-630 - User guideCompact NSX - Micrologic 5/6/7 - 用户指南 (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - 用户指南Size pdfSize 5.6 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - 用户指南DOCA0141FR (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - Guide utilisateurSize pdfSize 5.5 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - Guide utilisateurCompact NSX100-630 - Guide utilisateur (Version 00)DescriptionCompact NSX100-630 - Guide utilisateurSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 - Guide utilisateurCompact NSX - Micrologic 5/6/7 - Guía del usuario (Version 00)DescriptionCompact NSX - Micrologic 5/6/7 - Guía del usuarioSize pdfSize 5.4 MBDate 7/1/18DescriptionCompact NSX - Micrologic 5/6/7 - Guía del usuarioCompact NSX100-630 -Guía del usuario (Version 00)DescriptionCompact NSX100-630 -Guía del usuarioSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 -Guía del usuarioCADFormatSizeAdd to My DocumentsSize dwgSize 630.4 KBDate 5/16/17Circuit breaker Compact NSX160-250 4P N/50kA with Micrologic 4.2 Vigi 100A (Version 1.0)Files in documentSize zipSize 1.5 MBDate 5/16/17Files in documentInstruction sheetFormatSizeAdd to My DocumentsSize pdfSize 2.2 MBDate 1/5/18China RoHS declarationFormatSizeAdd to My Documentscircuit breaker Compact NSX160N, 50 kA at 415 VAC, Micrologic 4.2 Vigi trip unit 100 A, 4 poles 4dDescriptioncircuit breaker Compact NSX160N, 50 kA at 415 VAC, Micrologic 4.2 Vigi trip unit 100 A, 4 poles 4dSize pdfSize 195.3 KBDate 12/6/19Descriptioncircuit breaker Compact NSX160N, 50 kA at 415 VAC, Micrologic 4.2 Vigi trip unit 100 A, 4 poles 4dDeclaration of conformityFormatSizeAdd to My DocumentsSize pdfSize 305.5 KBDate 6/27/19End of Life InformationFormatSizeAdd to My DocumentsEOLI - Compact NSX160F 4P Earth Leakage Circuit Breaker with electronic trip unit Micrologic 4.2 - 100A (Version 1.0)Size pdfSize 702.7 KBDate 11/6/17EU RoHS DeclarationFormatSizeAdd to My Documentscircuit breaker Compact NSX160N, 50 kA at 415 VAC, Micrologic 4.2 Vigi trip unit 100 A, 4 poles 4dDescriptioncircuit breaker Compact NSX160N, 50 kA at 415 VAC, Micrologic 4.2 Vigi trip unit 100 A, 4 poles 4dSize pdfSize 195.3 KBDate 12/6/19Descriptioncircuit breaker Compact NSX160N, 50 kA at 415 VAC, Micrologic 4.2 Vigi trip unit 100 A, 4 poles 4dProduct Environmental ProfileFormatSizeAdd to My DocumentsPEP - Compact NSX160F 4P Earth Leakage Circuit Breaker with electronic trip unit Micrologic 4.2 - 100A (Version 1.0)Size pdfSize 537.3 KBDate 11/6/17REACh DeclarationFormatSizeAdd to My Documentscircuit breaker Compact NSX160N, 50 kA at 415 VAC, Micrologic 4.2 Vigi trip unit 100 A, 4 poles 4dDescriptioncircuit breaker Compact NSX160N, 50 kA at 415 VAC, Micrologic 4.2 Vigi trip unit 100 A, 4 poles 4dSize pdfSize 195.3 KBDate 12/6/19Descriptioncircuit breaker Compact NSX160N, 50 kA at 415 VAC, Micrologic 4.2 Vigi trip unit 100 A, 4 poles 4d -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.