Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ComPact NSX
Schneider Electric LV434627 Image

LV434627

Schneider Electric LV434627 Image
LV434627

circuit breaker Compact NSX100H, 70kA at 415 VAC, Micrologic 7.2 E Vigi trip unit 40 A, 4 poles 3d

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product or component type
    Earth leakage circuit breaker
    device short name
    VigiCompact NSX100H
    device application
    Distribution
    Breaking capacity code
    H 70 kA 415 V AC
    trip unit rating
    40 A at 40 °C
    Complementary
    poles description
    4P
    protected poles description
    3t + N/2
    3t
    4t
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [In] rated current
    100 A at 40 °C
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    440 V AC 50/60 Hz
    breaking capacity
    100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    mechanical durability
    20000 cycles
    electrical durability
    30000 cycles 440 V In conforming to IEC 60947-2
    50000 cycles 440 V In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    instantaneous pick-up
    1.5...15 x In
    trip unit name
    Micrologic 7.2 E
    trip unit technology
    Electronic
    trip unit protection functions
    LSIR
    protection type
    L : for overload protection (long time)
    S : for short time short-circuit protection
    I : for instantaneous short-circuit protection
    R : for earth-leakage protection
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable
    [tr] long-time delay adjustment range
    15…400 s at 1.5 x Ir
    0.5…16 s at 6 x Ir
    0.35…11 s at 7.2 x Ir
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    [tsd] short-time delay pick-up
    0…0.4 s
    instantaneous pick-up adjustment type Ii
    Adjustable
    earth-leakage protection class
    Type A
    earth-leakage protection
    Integrated
    [I∆n] residual earth-leakage sensitive adjustment
    30 mA
    100 mA
    300 mA
    500 mA
    1 A
    3 A
    5 A
    earth leakage specific mode
    OFF using the IΔn rotary switch
    earth-leakage time delay type
    Adjustable
    [Δt] earth-leakage time delay pick-up adjustment range
    0 ms
    60 ms
    150 ms
    500 ms
    1 s
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    local signalling
    LED 105 % Ir
    LED 90 % Ir
    LED ready
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    UL 508
    NEMA AB1
    EN 60947-2
    product certifications
    CCC
    CB
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -55…85 °C
    net weight
    2.4 kg
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 305.5 KB
    Date 6/27/19
    Size pdf
    Size 321 KB
    Date 5/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NSX100H, 70kA at 415 VAC, Micrologic 7.2 E Vigi trip unit 40 A, 4 poles 3d
    Description
    circuit breaker Compact NSX100H, 70kA at 415 VAC, Micrologic 7.2 E Vigi trip unit 40 A, 4 poles 3d
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    circuit breaker Compact NSX100H, 70kA at 415 VAC, Micrologic 7.2 E Vigi trip unit 40 A, 4 poles 3d
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NSX100H, 70kA at 415 VAC, Micrologic 7.2 E Vigi trip unit 40 A, 4 poles 3d
    Description
    circuit breaker Compact NSX100H, 70kA at 415 VAC, Micrologic 7.2 E Vigi trip unit 40 A, 4 poles 3d
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    circuit breaker Compact NSX100H, 70kA at 415 VAC, Micrologic 7.2 E Vigi trip unit 40 A, 4 poles 3d
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NSX100H, 70kA at 415 VAC, Micrologic 7.2 E Vigi trip unit 40 A, 4 poles 3d
    Description
    circuit breaker Compact NSX100H, 70kA at 415 VAC, Micrologic 7.2 E Vigi trip unit 40 A, 4 poles 3d
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    circuit breaker Compact NSX100H, 70kA at 415 VAC, Micrologic 7.2 E Vigi trip unit 40 A, 4 poles 3d
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /