Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSX
Schneider Electric LV438596 Image

LV438596

Green premium brand logo
Schneider Electric LV438596 Image
LV438596
Green premium brand logo

circuit breaker Compact NSX100F AC/DC, 18 kA at 415 VAC, TMD trip unit 40 A, 2 poles 2d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Compact
    product name
    Compact NSX
    device short name
    Compact NSX100F
    product or component type
    Circuit breaker
    device application
    Distribution
    poles description
    2P
    protected poles description
    2t
    [In] rated current
    40 A at 40 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    500 V DC conforming to IEC 60947-2
    network type
    DC
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    [Icu] rated ultimate short-circuit breaking capacity
    5 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 250 V DC 1P conforming to IEC 60947-2
    36 kA Icu at 125 V DC 1P conforming to IEC 60947-2
    36 kA Icu at 500 V DC 2P conforming to IEC 60947-2
    10 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    F 18 kA 415 V AC
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    control type
    Toggle
    Circuit breaker mounting mode
    Fixed
    Complementary
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    5 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA at 250 V DC conforming to IEC 60947-2
    36 kA at 125 V DC conforming to IEC 60947-2
    36 kA at 500 V DC conforming to IEC 60947-2
    10 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 277 V AC 50/60 Hz In conforming to IEC 60947-2
    20000 cycles 277 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connection pitch
    35 mm
    protection type
    for overload protection (thermal)
    for short-circuit protection (magnetic)
    trip unit rating
    40 A at 40 °C
    Long-time pick-up adjustment type Ir (thermal protection)
    Fixed
    [Ir] long-time protection pick-up adjustment range
    1 In
    [Im] magnetic protection pick-up range
    500 A
    auxiliary contact composition
    Without
    local signalling
    Positive contact indication
    Width (W)
    70 mm
    Height (H)
    161 mm
    Depth (D)
    86 mm
    Environment
    standards
    EN/IEC 60947
    UL 508
    product certifications
    EAC
    Marine
    CCC
    pollution degree
    3 conforming to IEC 60947
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.269 kg
    Package 1 Height
    8 cm
    Package 1 width
    13 cm
    Package 1 Length
    17.5 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    12
    Package 2 Weight
    15.715 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French5
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    prp.document.label.format pdf
    Size 12.1 MB
    Date 1/1/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NSX160F - TMD - 125 A - 2 pole 2d (Version 1.0)
    Files in document
    Description
    circuit breaker Compact NSX160F - TMD - 125 A - 2 pole 2d
    prp.document.label.format zip
    Size 374.5 KB
    Date 1/9/18
    Files in document
    Description
    circuit breaker Compact NSX160F - TMD - 125 A - 2 pole 2d
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 11/1/18
    prp.document.label.format pdf
    Size 4.3 MB
    Date 6/19/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV438596 : circuit breaker Compact NSX100F - TMD - 40 A - 2 poles 2d
    Description
    circuit breaker Compact NSX100F - TMD - 40 A - 2 poles 2d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    circuit breaker Compact NSX100F - TMD - 40 A - 2 poles 2d
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 305.5 KB
    Date 6/27/19
    prp.document.label.format pdf
    Size 276.5 KB
    Date 6/11/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV438596 : circuit breaker Compact NSX100F - TMD - 40 A - 2 poles 2d
    Description
    circuit breaker Compact NSX100F - TMD - 40 A - 2 poles 2d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    circuit breaker Compact NSX100F - TMD - 40 A - 2 poles 2d
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV438596 : circuit breaker Compact NSX100F - TMD - 40 A - 2 poles 2d
    Description
    circuit breaker Compact NSX100F - TMD - 40 A - 2 poles 2d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    circuit breaker Compact NSX100F - TMD - 40 A - 2 poles 2d
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.