Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480441 Image
Discontinued

LV480441

Schneider Electric LV480441 Image
Discontinued
LV480441

Switch disconnector fuse, FuPact INFB160, 160 A, 4 poles 3F, fuse type BS A2/A3/A4, right side control

Show more characteristics
LV480441 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INF100...160
    range
    FuPact
    product name
    Fupact INF
    device short name
    INFB160
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    4P
    protected poles description
    3f
    fuse type
    BS
    fuse size
    A2
    A3
    A4
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Without handle
    rotary handle mounting location
    Lateral
    rotary handle mounting style
    Extended
    provision for padlocking
    Padlockable
    mounting mode
    Vertical - horizontal
    mounting support
    DIN rail, with specific accessories
    Mounting plate
    [Ie] rated operational current
    AC-22A: 160 A AC 50/60 Hz 220/240 V
    AC-22A: 160 A AC 50/60 Hz 380/415 V
    AC-22A: 160 A AC 50/60 Hz 440/480 V
    AC-22A: 160 A AC 50/60 Hz 500/525 V
    AC-22A: 160 A AC 50/60 Hz 660/690 V
    AC-23A: 160 A AC 50/60 Hz 220/240 V
    AC-23A: 160 A AC 50/60 Hz 380/415 V
    AC-23A: 160 A AC 50/60 Hz 440/480 V
    AC-23A: 160 A AC 50/60 Hz 500/525 V
    DC-22B: 125 A DC 220 V 2 poles in series
    DC-23B: 125 A DC 220 V 2 poles in series
    DC-21B: 125 A DC 440 V 4 poles in series
    AC-23A: 160 A AC 50/60 Hz 660/690 V
    [Ith] conventional free air thermal current
    128 A ( 60 °C ) vertical
    160 A ( 40 °C ) vertical
    113 A ( 70 °C ) horizontal
    121 A ( 65 °C ) horizontal
    113 A ( 70 °C ) vertical
    128 A ( 60 °C ) horizontal
    121 A ( 65 °C ) vertical
    135 A ( 55 °C ) horizontal
    142 A ( 50 °C ) horizontal
    135 A ( 55 °C ) vertical
    142 A ( 50 °C ) vertical
    148 A ( 45 °C ) horizontal
    154 A ( 40 °C ) horizontal
    148 A ( 45 °C ) vertical
    160 A ( 35 °C ) horizontal
    [Ithe] conventional enclosed thermal current
    135 A at 40 °C, Power dissipation per fuse: 12 W (300 mm x 350 mm x 200 mm)
    160 A at 40 °C, Power dissipation per fuse: 10 W (300 mm x 350 mm x 200 mm)
    maximum power
    110 kW at 500/525 V AC 50/60 Hz
    132 kW at 660/690 V AC 50/60 Hz
    45 kW at 220/240 V AC 50/60 Hz
    80 kW at 380/400 V AC 50/60 Hz
    90 kW at 415 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    690 V AC 50/60 Hz AC-20
    690 V DC DC-20
    500 V DC
    [Im] rated making and breaking capacity
    Icm 105 kA at 690 V conforming to DIN (with fuse)
    Icm 176 kA at 415 V conforming to BS (with fuse)
    Icm 220 kA at 500 V conforming to DIN (with fuse)
    Icn 100 kA at 500 V conforming to DIN (with fuse)
    Icn 50 kA at 690 V conforming to DIN (with fuse)
    Icn 80 kA at 415 V conforming to BS (with fuse)
    Icm 15 kA at 690 V (without fuse)
    Icm 22 kA at 415 V (without fuse)
    Icm 22 kA at 500 V (without fuse)
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    No
    contact operation
    Double-break
    Environment
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A: 1500 cycles 500 V AC 50/60 Hz
    AC-22A: 1500 cycles 690 V AC 50/60 Hz
    AC-23A: 1500 cycles 500 V AC 50/60 Hz
    AC-23A: 1500 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    5 kA for 1 s
    0.95 kA for 30 s
    1.15 kA for 20 s
    2.9 kA for 3 s
    design
    Horizontal design
    connections terminals
    Screw connection
    connections - terminals
    Screw connection M8 160 A
    tightening torque
    15...22 N.m for terminal
    height
    140 mm
    width
    216.5 mm
    depth
    126.5 mm
    standards
    EN/IEC 60947-1
    EN/IEC 60947-3
    EN/IEC 60269-4
    EN/IEC 60947-5
    EN/IEC 60269-1
    product certifications
    CCC
    IP degree of protection
    IP20 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    IK10 conforming to EN 50102
    pollution degree
    3
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Package 1 Weight
    2.000 kg
    Package 1 Height
    14.500 cm
    Package 1 width
    19.000 cm
    Package 1 Length
    21.000 cm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 2.0)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 67.9 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 288 KB
    Date 6/21/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.4 MB
    Date 12/16/17
    prp.document.label.format pdf
    Size 199.8 KB
    Date 12/24/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 278.3 KB
    Date 7/10/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.