Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480443 Image

LV480443

Green premium brand logo
Schneider Electric LV480443 Image
LV480443
Green premium brand logo

Bare cable connectors Al/Cu 6 to 95 mm² - for Fupact INF200

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INF100...160
    INF200
    range
    FuPact
    product or component type
    Bare cable connector
    accessory / separate part category
    Connection accessory
    range compatibility
    Fupact INF switch disconnector
    device short name
    Bare cable connectors
    Complementary
    mounting mode
    Fixed
    conductor material
    Aluminium
    Copper
    connections - terminals
    Cable connectors1 cable(s) flexible
    Cable connectors1 cable(s) 6…95 mm² rigid
    wire stripping length
    27 mm
    tightening torque
    15…22 N.m
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    27 g
    Package 1 Height
    0.1 cm
    Package 1 width
    13 cm
    Package 1 Length
    13 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    30
    Package 2 Weight
    1.297 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 2.0)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 67.9 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 260.3 KB
    Date 10/29/18
    Files in document
    stp
    75.1 KB
    pdf
    185.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/16/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480443 : LV480443_ROHS_CHINA_DECLARATION
    Description
    LV480443_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    LV480443_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480443 : LV480443_ROHS_DECLARATION
    Description
    LV480443_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    LV480443_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480443 : LV480443_REACH_DECLARATION
    Description
    LV480443_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    LV480443_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.