Welcome to the Schneider Electric corporate Website

Select your location

View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480447 Image

LV480447

Schneider Electric LV480447 Image
LV480447

Blown fuse indicator 4P (only for NFC type)- 1NO+1NC- for Fupact INFC50 to 63

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INF63
    INF40
    range
    FuPact
    device short name
    Blown fuse indicator
    product or component type
    Blown Fuse Indicator
    device application
    Display
    range compatibility
    Fupact INF fuse-switch disconnector
    poles description
    4P
    signal contacts composition
    1 NO + 1 NC
    Complementary
    [Ith] conventional free air thermal current
    16 A
    [Ie] rated operational current
    AC-15: 6 A at 24 V AC 50/60 Hz
    DC-12: 2 A at 48 V DC
    DC-12: 6 A at 24 V DC
    AC-15: 2 A at 660/690 V AC 50/60 Hz
    AC-15: 3 A at 440 V AC 50/60 Hz
    AC-15: 4 A at 380/415 V AC 50/60 Hz
    AC-15: 6 A at 110 V AC 50/60 Hz
    AC-15: 6 A at 220/240 V AC 50/60 Hz
    AC-15: 6 A at 250 V AC 50/60 Hz
    AC-15: 6 A at 48 V AC 50/60 Hz
    DC-12: 0.1 A at 380/415 V DC
    DC-12: 0.1 A at 440 V DC
    DC-12: 0.4 A at 220/240 V DC
    DC-12: 0.4 A at 250 V DC
    DC-12: 1.1 A at 110 V DC
    minimum load
    10 mA at 24 V
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 372.5 KB
    Date 10/29/18
    Files in document
    stp
    198.3 KB
    pdf
    174.1 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.4 MB
    Date 12/16/17
    prp.document.label.format pdf
    Size 8.5 MB
    Date 12/16/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480447 : LV480447_ROHS_CHINA_DECLARATION
    Description
    LV480447_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    LV480447_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480447 : LV480447_ROHS_DECLARATION
    Description
    LV480447_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    LV480447_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480447 : LV480447_REACH_DECLARATION
    Description
    LV480447_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    LV480447_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /