Welcome to the Schneider Electric corporate Website

Select your location

View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480451 Image

LV480451

Schneider Electric LV480451 Image
LV480451

external neutral link (16mm²) - for Fupact INF32 to 800

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Neutral link
    accessory / separate part category
    Connection accessory
    range compatibility
    Fupact INF INFC32 switch-disconnector-fuse
    Fupact INF INFB32 switch-disconnector-fuse
    Fupact INF INFD40 switch-disconnector-fuse
    Fupact INF INFB63 switch-disconnector-fuse
    Fupact INF INFC63 switch-disconnector-fuse
    Fupact INF INFD63 switch-disconnector-fuse
    Fupact INF INFB100 switch-disconnector-fuse
    Fupact INF INFC125 switch-disconnector-fuse
    Fupact INF INFB160 switch-disconnector-fuse
    Fupact INF INFD160 switch-disconnector-fuse
    Fupact INF INFB200 switch-disconnector-fuse
    Fupact INF INFD200 switch-disconnector-fuse
    Fupact INF INFB250 switch-disconnector-fuse
    Fupact INF INFD250 switch-disconnector-fuse
    Fupact INF INFB400 switch-disconnector-fuse
    Fupact INF INFD400 switch-disconnector-fuse
    Fupact INF INFB630 switch-disconnector-fuse
    Fupact INF INFD630 switch-disconnector-fuse
    Fupact INF INFB800 switch-disconnector-fuse
    Fupact INF INFD800 switch-disconnector-fuse
    Complementary
    mounting mode
    External mounting
    connections - terminals
    Screw2.5…16 mm²
    tightening torque
    2.6 N.m
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 458.4 KB
    Date 10/24/18
    Files in document
    stp
    249.1 KB
    pdf
    209.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.4 MB
    Date 12/16/17
    prp.document.label.format pdf
    Size 199.8 KB
    Date 12/24/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480451 : external neutral link (16mm²) - for Fupact INF32 to 800
    Description
    external neutral link (16mm²) - for Fupact INF32 to 800
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    external neutral link (16mm²) - for Fupact INF32 to 800
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480451 : external neutral link (16mm²) - for Fupact INF32 to 800
    Description
    external neutral link (16mm²) - for Fupact INF32 to 800
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    external neutral link (16mm²) - for Fupact INF32 to 800
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480451 : external neutral link (16mm²) - for Fupact INF32 to 800
    Description
    external neutral link (16mm²) - for Fupact INF32 to 800
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    external neutral link (16mm²) - for Fupact INF32 to 800
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /