Welcome to the Schneider Electric corporate Website

Select your location

View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480517 Image

LV480517

Green premium brand logo
Schneider Electric LV480517 Image
LV480517
Green premium brand logo

Switch disconnector fuse, FuPact INFB250, 250 A, 3 poles 3F, fuse type BS B1/B2/B3, front control

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INF200...800
    range
    FuPact
    product name
    Fupact INF
    device short name
    INFB250
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    3P
    protected poles description
    3f
    fuse type
    BS
    fuse size
    B2
    B1
    B3
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Operating shaft (without handle)
    rotary handle mounting location
    Front
    mounting mode
    Fixed
    mounting support
    Mounting plate
    [Ie] rated operational current
    AC-22A: 250 A AC 50/60 Hz 220/240 V
    AC-22A: 250 A AC 50/60 Hz 380/415 V
    AC-22A: 250 A AC 50/60 Hz 440/480 V
    AC-22A: 250 A AC 50/60 Hz 500/525 V
    AC-22A: 250 A AC 50/60 Hz 660/690 V
    AC-23A: 250 A AC 50/60 Hz 220/240 V
    AC-23A: 250 A AC 50/60 Hz 380/415 V
    AC-23A: 250 A AC 50/60 Hz 440/480 V
    AC-23A: 250 A AC 50/60 Hz 500/525 V
    AC-23A: 250 A AC 50/60 Hz 660/690 V
    DC-22A: 250 A DC 250 V 2 poles in series
    DC-22A: 250 A DC 500 V 3 poles in series
    DC-23A: 250 A DC 250 V 2 poles in series
    DC-23A: 250 A DC 500 V 3 poles in series
    AC-22A: 250 A AC 50/60 Hz 480 V conforming to NEMA
    AC-23A: 250 A AC 50/60 Hz 480 V conforming to NEMA
    DC-22A: 250 A DC 125 V 1 pole
    DC-23A: 250 A DC 125 V 1 pole
    [Ith] conventional free air thermal current
    200 A ( 60 °C ) vertical
    250 A ( 40 °C ) power dissipation per fuse: 23 W vertical
    177 A ( 70 °C ) horizontal
    177 A ( 70 °C ) vertical
    189 A ( 65 °C ) horizontal
    189 A ( 65 °C ) vertical
    200 A ( 60 °C ) horizontal
    211 A ( 55 °C ) horizontal
    211 A ( 55 °C ) vertical
    222 A ( 50 °C ) horizontal
    222 A ( 50 °C ) vertical
    231 A ( 45 °C ) horizontal
    232 A ( 45 °C ) vertical
    241 A ( 40 °C ) horizontal
    250 A ( 35 °C ) horizontal
    [Ithe] conventional enclosed thermal current
    230 A at 40 °C, Power dissipation per fuse: 27 W (800 mm x 400 mm x 330 mm)
    250 A at 40 °C, Power dissipation per fuse: 20 W (800 mm x 400 mm x 330 mm)
    maximum power
    AC-23: 140 kW at 380/400 V AC 50/60 Hz
    AC-23: 145 kW at 415 V AC 50/60 Hz
    AC-23: 170 kW at 500/525 V AC 50/60 Hz
    AC-23: 250 kW at 660/690 V AC 50/60 Hz
    AC-23: 75 kW at 220/240 V AC 50/60 Hz
    rated duty
    Uninterrupted
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    1000 V AC 50/60 Hz AC-20
    1000 V DC DC-20
    750 V DC
    [Im] rated making and breaking capacity
    Icm 220 kA at 500 V conforming to DIN (with fuse)
    Icn 100 kA at 500 V conforming to DIN (with fuse)
    Icm 176 kA at 415 V conforming to DIN (with fuse)
    Icm 176 kA at 690 V conforming to DIN (with fuse)
    Icm 28 kA at 690 V (without fuse)
    Icn 80 kA at 415 V conforming to DIN (with fuse)
    Icn 80 kA at 690 V conforming to DIN (with fuse)
    Icm 37.5 kA at 500 V (without fuse)
    Icm 40.5 kA at 415 V (without fuse)
    suitability for isolation
    Yes conforming to IEC 60947-1
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A: 1000 cycles 500 V AC 50/60 Hz
    AC-22A: 1000 cycles 690 V AC 50/60 Hz
    AC-23A: 1000 cycles 500 V AC 50/60 Hz
    AC-23A: 1000 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    8 kA for 1 s
    1.46 kA for 30 s
    1.79 kA for 20 s
    4.62 kA for 3 s
    design
    Horizontal design
    connections terminals
    Screw connection
    connections - terminals
    Screw connection M10 250 A
    tightening torque
    30...44 N.m for terminal
    5 N.m for BS fuse
    height
    193 mm
    width
    206 mm
    depth
    154 mm
    standards
    EN/IEC 60947-3
    EN/IEC 60947-1
    IP degree of protection
    IP20 fuse compartment:
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 523.2 KB
    Date 1/9/18
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 263.8 KB
    Date 6/21/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/16/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480517 : Switch-disconnector fuse body INFB 3 poles 3F - BS - 250 A- front handle
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 250 A- front handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 250 A- front handle
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 276.2 KB
    Date 7/10/19
    prp.document.label.format pdf
    Size 281.7 KB
    Date 7/10/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480517 : Switch-disconnector fuse body INFB 3 poles 3F - BS - 250 A- front handle
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 250 A- front handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 250 A- front handle
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480517 : Switch-disconnector fuse body INFB 3 poles 3F - BS - 250 A- front handle
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 250 A- front handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 250 A- front handle
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.