Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480519 Image

LV480519

Green premium brand logo
Schneider Electric LV480519 Image
LV480519
Green premium brand logo

Switch disconnector fuse, FuPact INFB400, 400 A, 3 poles 3F, fuse type BS B1/B2/B3/B4, front control

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INF200...800
    range
    FuPact
    product name
    Fupact INF
    device short name
    INFB400
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    3P
    protected poles description
    3f
    fuse type
    BS
    fuse size
    B4
    B2
    B1
    B3
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    control type
    Operating shaft (without handle)
    rotary handle mounting location
    Front
    mounting mode
    Fixed
    mounting support
    Mounting plate
    [Ie] rated operational current
    AC-22A: 400 A AC 50/60 Hz 220/240 V
    AC-22A: 400 A AC 50/60 Hz 380/415 V
    AC-22A: 400 A AC 50/60 Hz 440/480 V
    AC-22A: 400 A AC 50/60 Hz 500/525 V
    AC-22A: 400 A AC 50/60 Hz 660/690 V
    AC-23A: 400 A AC 50/60 Hz 220/240 V
    AC-23A: 400 A AC 50/60 Hz 380/415 V
    AC-23A: 400 A AC 50/60 Hz 440/480 V
    AC-23A: 400 A AC 50/60 Hz 500/525 V
    AC-23A: 400 A AC 50/60 Hz 660/690 V
    DC-22A: 400 A DC 125 V 2 poles in series
    DC-23A: 400 A DC 125 V 2 poles in series
    AC-22A: 400 A AC 50/60 Hz 480 V conforming to NEMA
    AC-23A: 400 A AC 50/60 Hz 480 V conforming to NEMA
    DC-22A: 400 A DC 250 V 3 poles in series
    DC-23A: 400 A DC 250 V 3 poles in series
    [Ith] conventional free air thermal current
    400 A ( 40 °C ) power dissipation per fuse: 45 W vertical
    283 A ( 70 °C ) horizontal
    283 A ( 70 °C ) vertical
    302 A ( 65 °C ) horizontal
    302 A ( 65 °C ) vertical
    321 A ( 60 °C ) horizontal
    321 A ( 60 °C ) vertical
    338 A ( 55 °C ) horizontal
    338 A ( 55 °C ) vertical
    355 A ( 50 °C ) horizontal
    355 A ( 50 °C ) vertical
    370 A ( 45 °C ) horizontal
    370 A ( 45 °C ) vertical
    385 A ( 40 °C ) horizontal
    400 A ( 35 °C ) horizontal
    [Ithe] conventional enclosed thermal current
    360 A at 40 °C, Power dissipation per fuse: 37 W (610 mm x 508 mm x 254 mm)
    400 A at 40 °C, Power dissipation per fuse: 30 W (610 mm x 508 mm x 254 mm)
    maximum power
    AC-23: 132 kW at 220/240 V AC 50/60 Hz
    AC-23: 220 kW at 380/400 V AC 50/60 Hz
    AC-23: 230 kW at 415 V AC 50/60 Hz
    AC-23: 280 kW at 500/525 V AC 50/60 Hz
    AC-23: 400 kW at 660/690 V AC 50/60 Hz
    rated duty
    Uninterrupted
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    1000 V AC 50/60 Hz AC-20
    1000 V DC DC-20
    750 V DC
    [Im] rated making and breaking capacity
    Icm 220 kA at 500 V conforming to DIN (with fuse)
    Icn 100 kA at 500 V conforming to DIN (with fuse)
    Icm 176 kA at 415 V conforming to DIN (with fuse)
    Icm 176 kA at 690 V conforming to DIN (with fuse)
    Icn 80 kA at 415 V conforming to DIN (with fuse)
    Icn 80 kA at 690 V conforming to DIN (with fuse)
    Icm 48 kA at 690 V (without fuse)
    Icm 59 kA at 415 V (without fuse)
    Icm 63.5 kA at 500 V (without fuse)
    suitability for isolation
    Yes conforming to IEC 60947-1
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    8000 cycles
    electrical durability
    AC-22A: 1000 cycles 500 V AC 50/60 Hz
    AC-22A: 1000 cycles 690 V AC 50/60 Hz
    AC-23A: 1000 cycles 500 V AC 50/60 Hz
    AC-23A: 1000 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    14 kA for 1 s
    2.55 kA for 30 s
    3.13 kA for 20 s
    8.08 kA for 3 s
    design
    Horizontal design
    connections terminals
    Screw connection
    connections - terminals
    Screw connection M10 400 A
    tightening torque
    30...44 N.m for terminal
    20 N.m for BS fuse
    height
    230 mm
    width
    254 mm
    depth
    176 mm
    standards
    EN/IEC 60947-1
    EN/IEC 60947-3
    IP degree of protection
    IP20 fuse compartment:
    pollution degree
    3
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    6.6 kg
    Package 1 Height
    20 cm
    Package 1 width
    24 cm
    Package 1 Length
    28 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 2.0)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 67.9 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 523.2 KB
    Date 1/9/18
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 263.8 KB
    Date 6/21/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.5 MB
    Date 12/16/17
    prp.document.label.format pdf
    Size 11.2 MB
    Date 12/16/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480519 : Switch-disconnector fuse body INFB 3 poles 3F - BS - 400 A- front handle
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 400 A- front handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 400 A- front handle
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 280.7 KB
    Date 7/10/19
    prp.document.label.format pdf
    Size 279.4 KB
    Date 7/10/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480519 : Switch-disconnector fuse body INFB 3 poles 3F - BS - 400 A- front handle
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 400 A- front handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 400 A- front handle
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.