Welcome to the Schneider Electric corporate Website

Select your location

View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480523 Image

LV480523

Green premium brand logo
Schneider Electric LV480523 Image
LV480523
Green premium brand logo

Switch disconnector fuse, FuPact INFD800, 800 A, 3 poles 3F, fuse type BS C1/C2/C3, front control

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF200...800
    range
    FuPact
    product name
    Fupact INF
    device short name
    INFB800
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    3P
    protected poles description
    3f
    fuse type
    BS
    fuse size
    C1
    C3
    C2
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    control type
    Operating shaft (without handle)
    rotary handle mounting location
    Front
    mounting mode
    Fixed
    mounting support
    Mounting plate
    [Ie] rated operational current
    AC-22A: 800 A AC 50/60 Hz 220/240 V
    AC-22A: 800 A AC 50/60 Hz 380/415 V
    AC-22A: 800 A AC 50/60 Hz 440/480 V
    AC-22A: 800 A AC 50/60 Hz 500/525 V
    AC-22A: 800 A AC 50/60 Hz 660/690 V
    DC-22A: 800 A DC 250 V 2 poles in series
    DC-23A: 800 A DC 250 V 2 poles in series
    AC-22A: 800 A AC 50/60 Hz 480 V conforming to NEMA
    AC-23A: 800 A AC 50/60 Hz 220/240 V
    AC-23A: 800 A AC 50/60 Hz 380/415 V
    AC-23A: 800 A AC 50/60 Hz 440/480 V
    AC-23A: 800 A AC 50/60 Hz 480 V conforming to NEMA
    AC-23A: 800 A AC 50/60 Hz 500/525 V
    AC-23A: 800 A AC 50/60 Hz 660/690 V
    DC-22A: 720 A DC 500 V 3 poles in series
    DC-22A: 800 A DC 125 V 1 pole
    DC-23A: 720 A DC 500 V 3 poles in series
    DC-23A: 800 A DC 125 V 1 pole
    [Ith] conventional free air thermal current
    800 A ( 40 °C ) power dissipation per fuse: 65 W vertical
    509 A ( 70 °C ) horizontal
    544 A ( 65 °C ) horizontal
    566 A ( 70 °C ) vertical
    577 A ( 60 °C ) horizontal
    605 A ( 65 °C ) vertical
    609 A ( 55 °C ) horizontal
    638 A ( 50 °C ) horizontal
    641 A ( 60 °C ) vertical
    667 A ( 45 °C ) horizontal
    676 A ( 55 °C ) vertical
    694 A ( 40 °C ) horizontal
    709 A ( 50 °C ) vertical
    720 A ( 35 °C ) horizontal
    741 A ( 45 °C ) vertical
    [Ithe] conventional enclosed thermal current
    720 A at 40 °C, Power dissipation per fuse: 55 W (800 mm x 1000 mm x 330 mm)
    800 A at 40 °C, Power dissipation per fuse: 65 W
    maximum power
    AC-23: 250 kW at 220/240 V AC 50/60 Hz
    AC-23: 450 kW at 380/400 V AC 50/60 Hz
    AC-23: 450 kW at 415 V AC 50/60 Hz
    AC-23: 560 kW at 500/525 V AC 50/60 Hz
    AC-23: 710 kW at 660/690 V AC 50/60 Hz
    rated duty
    Uninterrupted
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    1000 V AC 50/60 Hz AC-20
    1000 V DC DC-20
    750 V DC
    [Im] rated making and breaking capacity
    Icm 220 kA at 500 V conforming to DIN (with fuse)
    Icn 100 kA at 500 V conforming to DIN (with fuse)
    Icm 176 kA at 415 V conforming to DIN (with fuse)
    Icm 176 kA at 690 V conforming to DIN (with fuse)
    Icn 80 kA at 415 V conforming to DIN (with fuse)
    Icn 80 kA at 690 V conforming to DIN (with fuse)
    Icm 55 kA at 690 V (without fuse)
    Icm 77 kA at 415 V (without fuse)
    Icm 83 kA at 500 V (without fuse)
    suitability for isolation
    Yes conforming to IEC 60947-1
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    5000 cycles
    electrical durability
    AC-22A: 500 cycles 500 V AC 50/60 Hz
    AC-22A: 500 cycles 690 V AC 50/60 Hz
    AC-23A: 500 cycles 500 V AC 50/60 Hz
    AC-23A: 500 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    20 kA for 1 s
    4 kA for 30 s
    5 kA for 20 s
    11.6 kA for 3 s
    design
    Horizontal design
    connections terminals
    Screw connection
    connections - terminals
    Screw connection M12 800 A
    tightening torque
    50...75 N.m for terminal
    30 N.m for BS fuse
    height
    306 mm
    width
    341 mm
    depth
    233 mm
    standards
    EN/IEC 60947-3
    EN/IEC 60947-1
    IP degree of protection
    IP20 fuse compartment:
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 265.7 KB
    Date 6/21/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.3 MB
    Date 12/16/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480523 : Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 282.4 KB
    Date 7/10/19
    prp.document.label.format pdf
    Size 278 KB
    Date 7/10/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480523 : Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480523 : Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.