Welcome to the Schneider Electric corporate Website

Select your location

View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480534 Image

LV480534

Schneider Electric LV480534 Image
LV480534

Direct front rotary handle, FuPact INFD400, black handle

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Rotary handle
    accessory / separate part type
    Control accessories
    type of operating handle
    Direct frontal
    handle front plate colour
    Black
    rotary handle padlocking
    3 padlocks
    rotary handle mounting location
    Front
    Complementary
    handle colour
    Black
    rotary handle mounting style
    Direct
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    INFD400 - DIRECT FRONT CONTROL KIT (Version 1.0)
    Files in document
    stp
    247.2 KB
    zip
    348.8 KB
    prp.document.label.format zip
    Size 596 KB
    Date 8/12/13
    Files in document
    stp
    247.2 KB
    zip
    348.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 263.8 KB
    Date 6/21/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.2 MB
    Date 12/16/17
    prp.document.label.format pdf
    Size 8.5 MB
    Date 12/16/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480534 : Direct front rotary handle, FuPact INFD400, black handle
    Description
    Direct front rotary handle, FuPact INFD400, black handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Direct front rotary handle, FuPact INFD400, black handle
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480534 : Direct front rotary handle, FuPact INFD400, black handle
    Description
    Direct front rotary handle, FuPact INFD400, black handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Direct front rotary handle, FuPact INFD400, black handle
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480534 : Direct front rotary handle, FuPact INFD400, black handle
    Description
    Direct front rotary handle, FuPact INFD400, black handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Direct front rotary handle, FuPact INFD400, black handle
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /