Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480535 Image
To be discontinued

LV480535

Green premium brand logo
Schneider Electric LV480535 Image
To be discontinued
LV480535
Green premium brand logo

Direct front rotary handle, FuPact INFD400, red handle on yellow front plate

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Rotary handle
    accessory / separate part type
    Control accessories
    type of operating handle
    Direct frontal
    handle front plate colour
    Yellow
    rotary handle padlocking
    3 padlocks
    rotary handle mounting location
    Front
    Complementary
    handle colour
    Red
    rotary handle mounting style
    Direct
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    458 g
    Package 1 Height
    6 cm
    Package 1 width
    19 cm
    Package 1 Length
    23.5 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    18
    Package 2 Weight
    8.957 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 2.0)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 67.9 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    INFD400 - DIRECT FRONT CONTROL KIT (Version 1.0)
    Files in document
    stp
    247.2 KB
    zip
    348.8 KB
    prp.document.label.format zip
    Size 596 KB
    Date 8/12/13
    Files in document
    stp
    247.2 KB
    zip
    348.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 263.8 KB
    Date 6/21/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.5 MB
    Date 12/16/17
    prp.document.label.format pdf
    Size 11.2 MB
    Date 12/16/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480535 : Direct front rotary handle, FuPact INFD400, red handle on yellow front plate
    Description
    Direct front rotary handle, FuPact INFD400, red handle on yellow front plate
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    Direct front rotary handle, FuPact INFD400, red handle on yellow front plate
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480535 : Direct front rotary handle, FuPact INFD400, red handle on yellow front plate
    Description
    Direct front rotary handle, FuPact INFD400, red handle on yellow front plate
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    Direct front rotary handle, FuPact INFD400, red handle on yellow front plate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.