Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480559 Image

LV480559

Green premium brand logo
Schneider Electric LV480559 Image
LV480559
Green premium brand logo

blown fuse indicator 4P(only for DIN type)- 4NO or NC- for Fupact INF200 to 800

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INF200...800
    range
    FuPact
    device short name
    Blown fuse indicator
    product or component type
    Blown Fuse Indicator
    device application
    Display
    range compatibility
    Fupact INF fuse-switch disconnector
    poles description
    4P
    signal contacts composition
    4 NC
    4 NO
    Complementary
    [Ith] conventional free air thermal current
    16 A
    [Ie] rated operational current
    DC-12: 0.55 A at 250 V DC
    DC-12: 0.1 A at 380/415 V DC
    DC-12: 0.1 A at 440 V DC
    DC-12: 0.55 A at 220/240 V DC
    AC-15: 2 A at 660/690 V AC
    AC-15: 4 A at 380/415 V AC
    AC-15: 6 A at 110 V AC
    AC-15: 6 A at 220/240 V AC
    AC-15: 6 A at 24 V AC
    AC-15: 6 A at 250 V AC
    AC-15: 6 A at 48 V AC
    DC-12: 10 A at 24 V DC
    DC-12: 2 A at 110 V DC
    DC-12: 4 A at 48 V DC
    DC-13: 0.27 A at 250 V DC
    DC-13: 0.55 A at 110 V DC
    DC-13: 0.8 A at 48 V DC
    DC-13: 2 A at 24 V DC
    minimum load
    10 mA at 24 V
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    203 g
    Package 1 Height
    6.6 cm
    Package 1 width
    11.4 cm
    Package 1 Length
    44.9 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    11
    Package 2 Weight
    2.72 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 2.0)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 67.9 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    BLOWN FUSE INDICATOR - 4P (Version 1.0)
    Files in document
    pdf
    230.6 KB
    stp
    428.9 KB
    prp.document.label.format zip
    Size 659.6 KB
    Date 10/29/18
    Files in document
    pdf
    230.6 KB
    stp
    428.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/16/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480559 : LV480559_ROHS_CHINA_DECLARATION
    Description
    LV480559_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    LV480559_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480559 : LV480559_ROHS_DECLARATION
    Description
    LV480559_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    LV480559_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480559 : LV480559_REACH_DECLARATION
    Description
    LV480559_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    LV480559_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.