Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480673 Image
Discontinued

LV480673

Green premium brand logo
Schneider Electric LV480673 Image
Discontinued
LV480673
Green premium brand logo

Switch-disconnector fuse body INFD 4 poles 3F - DIN - 40 A- lateral handle

Show more characteristics
LV480673 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INFD40
    range
    FuPact
    product name
    Fupact INF
    device short name
    INFD40
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    4P
    protected poles description
    3f
    fuse type
    DIN
    fuse size
    NH000
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Without handle
    rotary handle mounting location
    Lateral
    rotary handle mounting style
    Extended
    mounting support
    DIN rail, with specific accessories
    Mounting plate
    [Ie] rated operational current
    AC-22A: 40 A AC 50/60 Hz 220/240 V
    AC-22A: 40 A AC 50/60 Hz 380/415 V
    AC-22A: 40 A AC 50/60 Hz 440/480 V
    AC-22A: 40 A AC 50/60 Hz 500/525 V
    AC-22A: 40 A AC 50/60 Hz 660/690 V
    AC-23A: 40 A AC 50/60 Hz 220/240 V
    AC-23A: 40 A AC 50/60 Hz 380/415 V
    AC-23A: 40 A AC 50/60 Hz 440/480 V
    AC-23A: 40 A AC 50/60 Hz 500/525 V
    AC-23A: 40 A AC 50/60 Hz 660/690 V
    DC-22A: 40 A DC 125 V 2 poles in series
    DC-22A: 40 A DC 250 V 2 poles in series
    DC-23A: 40 A DC 500 V 4 poles in series
    DC-23A: 40 A DC 750 V 4 poles in series
    [Ith] conventional free air thermal current
    24 A ( 70 °C ) horizontal
    26 A ( 65 °C ) horizontal
    28 A ( 60 °C ) horizontal
    28 A ( 70 °C ) vertical
    30 A ( 55 °C ) horizontal
    30 A ( 65 °C ) vertical
    32 A ( 50 °C ) horizontal
    32 A ( 60 °C ) vertical
    34 A ( 55 °C ) vertical
    36 A ( 40 °C ) horizontal
    38 A ( 45 °C ) vertical
    40 A ( 40 °C ) vertical
    34 A ( 45 °C ) horizontal
    36 A ( 50 °C ) vertical
    38 A ( 35 °C ) horizontal
    40 A ( 40 °C ) power dissipation per fuse: 4.5 W
    [Ithe] conventional enclosed thermal current
    40 A at 40 °C, Power dissipation per fuse: 4.5 W (300 mm x 350 mm x 200 mm)
    maximum power
    11 kW at 220/240 V AC 50/60 Hz
    22 kW at 500/525 V AC 50/60 Hz
    30 kW at 660/690 V AC 50/60 Hz
    18.5 kW at 380/400 V AC 50/60 Hz
    18.5 kW at 415 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    250 V DC
    690 V AC 50/60 Hz
    690 V AC 50/60 Hz AC-20
    690 V DC DC-20
    [Im] rated making and breaking capacity
    Icm 105 kA at 690 V conforming to DIN (with fuse)
    Icm 176 kA at 415 V conforming to BS (with fuse)
    Icm 220 kA at 500 V conforming to DIN (with fuse)
    Icn 100 kA at 500 V conforming to DIN (with fuse)
    Icn 50 kA at 690 V conforming to DIN (with fuse)
    Icn 80 kA at 415 V conforming to BS (with fuse)
    Icm 6 kA at 690 V (without fuse)
    Icm 9 kA at 415 V (without fuse)
    Icm 7.5 kA at 500 V (without fuse)
    suitability for isolation
    Yes
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A: 1500 cycles 500 V AC 50/60 Hz
    AC-22A: 1500 cycles 690 V AC 50/60 Hz
    AC-23A: 1500 cycles 500 V AC 50/60 Hz
    AC-23A: 1500 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    1 kA for 1 s
    0.18 kA for 30 s
    0.22 kA for 20 s
    0.57 kA for 3 s
    design
    Horizontal design
    connections terminals
    Screw clamp terminals
    connections - terminals
    Screw clamp terminals 40 A 2.5…25 mm² flexible
    Screw clamp terminals 40 A 2.5…25 mm² rigid
    tightening torque
    2 N.m for terminal
    height
    97 mm
    width
    106 mm
    depth
    133 mm
    standards
    EN/IEC 60269-4
    EN/IEC 60947-5
    EN/IEC 60269-1
    EN/IEC 60947-3
    EN/IEC 60947-1
    product certifications
    KEMA-KEUR
    IP degree of protection
    IP20 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    IK10 conforming to EN 50102
    pollution degree
    3
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Package 1 Weight
    1.000 kg
    Package 1 Height
    1.990 dm
    Package 1 width
    1.490 dm
    Package 1 Length
    2.190 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.8 MB
    Date 12/14/17
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 287.6 KB
    Date 6/21/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.6 MB
    Date 3/12/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480673 : Switch-disconnector fuse body INFD 4 poles 3F - DIN - 40 A- lateral handle
    Description
    Switch-disconnector fuse body INFD 4 poles 3F - DIN - 40 A- lateral handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Switch-disconnector fuse body INFD 4 poles 3F - DIN - 40 A- lateral handle
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480673 : Switch-disconnector fuse body INFD 4 poles 3F - DIN - 40 A- lateral handle
    Description
    Switch-disconnector fuse body INFD 4 poles 3F - DIN - 40 A- lateral handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Switch-disconnector fuse body INFD 4 poles 3F - DIN - 40 A- lateral handle
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480673 : Switch-disconnector fuse body INFD 4 poles 3F - DIN - 40 A- lateral handle
    Description
    Switch-disconnector fuse body INFD 4 poles 3F - DIN - 40 A- lateral handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Switch-disconnector fuse body INFD 4 poles 3F - DIN - 40 A- lateral handle
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.