Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact CVS
Schneider Electric LV510390 Image
Discontinued

LV510390

Schneider Electric LV510390 Image
Discontinued
LV510390

circuit breaker EasyPact Vigi CVS100F, 36 kA at 415 VAC, 16 A rating TM-D trip unit, MH Vigi module, 3P 3d

Show more characteristics
LV510390 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easypact CVS100...250
    product or component type
    Earth leakage circuit breaker
    device short name
    Vigi CVS100F
    device application
    Distribution
    poles description
    3P
    protected poles description
    3d
    Earth leakage protection (Vigi add on)
    With
    [In] rated current
    100 A at 40 °C
    breaking capacity code
    F
    network type
    AC
    [Icu] Breaking capacity
    36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    16 A at 40 °C
    protection type
    Short-circuit protection (magnetic)
    Overload protection (thermal)
    Earth-leakage protection
    earth-leakage add-on module name
    MH
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connections - terminals
    Screw connection
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-2
    thermal protection adjustment range
    11.2…16 A
    [Ics] rated service breaking capacity
    18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    30000 cycles
    electrical durability
    12000 cycles 415 V In conforming to IEC 60947-2
    connection pitch
    35 mm
    contact position indicator
    Yes
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.7...1 x In
    long time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    190 A
    earth-leakage protection class
    Class A
    residual earth-leakage sensitity adjustment type
    Adjustable 5 settings
    [IΔn] residual earth-leakage sensitive adjustment
    0.3 A
    1 A
    3 A
    10 A
    30 A
    residual earth-leakage time delay adjustment type
    Adjustable 5 settings
    [Δt] residual earth-leakage time delay adjustment
    0 ms 40 ms
    60 ms 140 ms
    150 ms 300 ms
    310 ms 800 ms
    height
    236 mm
    width
    105 mm
    depth
    86 mm
    net weight
    1.8 kg
    Environment
    electrical shock protection class
    Class II
    standards
    EN 60947-2
    IEC 60947-2
    product certifications
    GOST
    IEC
    IP degree of protection
    IP40
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Package 1 Weight
    2.300 kg
    Package 1 Height
    15.800 cm
    Package 1 width
    9.000 cm
    Package 1 Length
    10.200 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Easypact-CVS catalog (Version 1.0)
    Description
    Easypact-CVS catalog
    prp.document.label.format pdf
    Size 17.3 MB
    Date 4/8/16
    Description
    Easypact-CVS catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 12.2 MB
    Date 11/30/17
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 4/13/20
    prp.document.label.format pdf
    Size 3.2 MB
    Date 7/1/13
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/1/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV510390 : circuit breaker EasyPact Vigi CVS100F, 36 kA at 415 VAC, 16 A rating TM-D trip unit, MH Vigi module, 3P 3d
    Description
    circuit breaker EasyPact Vigi CVS100F, 36 kA at 415 VAC, 16 A rating TM-D trip unit, MH Vigi module, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    circuit breaker EasyPact Vigi CVS100F, 36 kA at 415 VAC, 16 A rating TM-D trip unit, MH Vigi module, 3P 3d
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 447.2 KB
    Date 10/21/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV510390 : circuit breaker EasyPact Vigi CVS100F, 36 kA at 415 VAC, 16 A rating TM-D trip unit, MH Vigi module, 3P 3d
    Description
    circuit breaker EasyPact Vigi CVS100F, 36 kA at 415 VAC, 16 A rating TM-D trip unit, MH Vigi module, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    circuit breaker EasyPact Vigi CVS100F, 36 kA at 415 VAC, 16 A rating TM-D trip unit, MH Vigi module, 3P 3d
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 367.2 KB
    Date 7/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV510390 : circuit breaker EasyPact Vigi CVS100F, 36 kA at 415 VAC, 16 A rating TM-D trip unit, MH Vigi module, 3P 3d
    Description
    circuit breaker EasyPact Vigi CVS100F, 36 kA at 415 VAC, 16 A rating TM-D trip unit, MH Vigi module, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    circuit breaker EasyPact Vigi CVS100F, 36 kA at 415 VAC, 16 A rating TM-D trip unit, MH Vigi module, 3P 3d
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




  • Assembly





  • Performance Curves