Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact CVS
Schneider Electric LV516426 Image

LV516426

Green premium brand logo
Schneider Electric LV516426 Image
LV516426
Green premium brand logo

switch disconnector EasyPact CVS160NA, 4 poles, 160 A, AC22A, AC23A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easypact CVS100...250
    range
    EasyPact
    product name
    EasyPact CVS
    device short name
    CVS160NA
    product or component type
    Switch disconnector
    device application
    Distribution
    poles description
    4P
    network type
    AC
    [Ie] rated operational current
    AC-22A: 160 A AC 50/60 Hz 220/240 V
    AC-22A: 160 A AC 50/60 Hz 380/415 V
    AC-22A: 160 A AC 50/60 Hz 440 V
    AC-23A: 160 A AC 50/60 Hz 220/240 V
    AC-23A: 160 A AC 50/60 Hz 380/415 V
    AC-23A: 160 A AC 50/60 Hz 440 V
    [Ith] conventional free air thermal current
    160 A at 50 °C
    [Icm] rated short-circuit making capacity
    75 kA with upstream protection circuit breaker
    3.6 kA switch-disconnector alone
    breaking capacity code
    NA
    suitability for isolation
    Yes conforming to EN 60947-3
    Yes conforming to IEC 60947-3
    utilisation category
    AC-23A
    AC-22A
    earth-leakage protection
    Without
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [Icw] rated short-time withstand current
    0.96 kA during 20 s conforming to IEC 60947-3
    2.5 kA during 1 s conforming to IEC 60947-3
    2.5 kA during 3 s conforming to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    mechanical durability
    25000 cycles conforming to IEC 60947-3
    electrical durability
    AC-22A: 8000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
    AC-23A: 8000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
    connection pitch
    35 mm
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    net weight
    2.6 kg
    Environment
    standards
    IEC 60947-3
    EN 60947-3
    product certifications
    GOST
    IEC
    electrical shock protection class
    Class II
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2.31 kg
    Package 1 Height
    14 cm
    Package 1 width
    14.5 cm
    Package 1 Length
    19 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Easypact-CVS catalog (Version 1.0)
    Description
    Easypact-CVS catalog
    prp.document.label.format pdf
    Size 17.3 MB
    Date 4/8/16
    Description
    Easypact-CVS catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD of CVS100/160/250 4P (Version 1.0)
    Files in document
    stp
    8.7 MB
    zip
    1.8 MB
    prp.document.label.format zip
    Size 10.5 MB
    Date 11/30/17
    Files in document
    stp
    8.7 MB
    zip
    1.8 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 4/13/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV516426 : switch disconnector EasyPact CVS160NA, 4 poles, 160 A, AC22A, AC23A
    Description
    switch disconnector EasyPact CVS160NA, 4 poles, 160 A, AC22A, AC23A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    switch disconnector EasyPact CVS160NA, 4 poles, 160 A, AC22A, AC23A
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 447.2 KB
    Date 10/21/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV516426 : switch disconnector EasyPact CVS160NA, 4 poles, 160 A, AC22A, AC23A
    Description
    switch disconnector EasyPact CVS160NA, 4 poles, 160 A, AC22A, AC23A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    switch disconnector EasyPact CVS160NA, 4 poles, 160 A, AC22A, AC23A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 367.2 KB
    Date 7/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV516426 : switch disconnector EasyPact CVS160NA, 4 poles, 160 A, AC22A, AC23A
    Description
    switch disconnector EasyPact CVS160NA, 4 poles, 160 A, AC22A, AC23A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    switch disconnector EasyPact CVS160NA, 4 poles, 160 A, AC22A, AC23A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




  • Assembly