Welcome to the Schneider Electric corporate Website

Select your location

View all   EasyPact CVS
Schneider Electric LV540552 Image

LV540552

Green premium brand logo
Schneider Electric LV540552 Image
LV540552
Green premium brand logo

circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating magnetic MA trip unit, 3P 3d

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easypact CVS400...630
    product or component type
    Circuit breaker
    device short name
    CVS400N
    device application
    Motor
    poles description
    3P
    protected poles description
    3d
    Earth leakage protection (Vigi add on)
    Without
    [In] rated current
    400 A at 40 °C
    breaking capacity code
    N
    network type
    AC
    [Icu] Breaking capacity
    70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    MA
    trip unit technology
    Magnetic
    trip unit rating
    320 A at 40 °C
    protection type
    Short-circuit protection (magnetic)
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connections - terminals
    Screw connection
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-2
    [Ics] rated service breaking capacity
    70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    32 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    15000 cycles
    electrical durability
    6000 cycles 415 V In conforming to IEC 60947-2
    connection pitch
    45 mm
    contact position indicator
    Yes
    short-time pick-up adjustment type Isd
    Adjustable
    [Isd] short-time pick-up adjustment range
    6...13 x In
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    6...13 x In
    height
    255 mm
    width
    140 mm
    depth
    110 mm
    net weight
    4.7 kg
    Environment
    electrical shock protection class
    Class II
    standards
    EN 60947-2
    IEC 60947-2
    product certifications
    IEC
    GOST
    IP degree of protection
    IP40
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Easypact-CVS catalog (Version 1.0)
    Description
    Easypact-CVS catalog
    prp.document.label.format pdf
    Size 17.3 MB
    Date 4/8/16
    Description
    Easypact-CVS catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    Easy PAct CVS 630 3P CAD (Version 1.0)
    Files in document
    zip
    1.4 MB
    stp
    6.9 MB
    prp.document.label.format zip
    Size 8.3 MB
    Date 12/7/18
    Files in document
    zip
    1.4 MB
    stp
    6.9 MB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV540552 : circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating magnetic MA trip unit, 3P 3d
    Description
    circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating magnetic MA trip unit, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating magnetic MA trip unit, 3P 3d
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 257.6 KB
    Date 10/21/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV540552 : circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating magnetic MA trip unit, 3P 3d
    Description
    circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating magnetic MA trip unit, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating magnetic MA trip unit, 3P 3d
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 390.3 KB
    Date 7/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV540552 : circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating magnetic MA trip unit, 3P 3d
    Description
    circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating magnetic MA trip unit, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating magnetic MA trip unit, 3P 3d
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




  • Assembly