Welcome to the Schneider Electric corporate Website

Select your location

View all   EasyPact CVS
Schneider Electric LV563400 Image

LV563400

Green premium brand logo
Schneider Electric LV563400 Image
LV563400
Green premium brand logo

switch disconnector EasyPact CVS630NA, 3 poles, 630 A AC22A, 500 A AC23A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easypact CVS400...630
    range
    EasyPact
    product name
    EasyPact CVS
    device short name
    CVS630NA
    product or component type
    Switch disconnector
    device application
    Distribution
    poles description
    3P
    network type
    AC
    [Ie] rated operational current
    AC-22A: 630 A AC 50/60 Hz 220/240 V
    AC-22A: 630 A AC 50/60 Hz 380/415 V
    AC-22A: 630 A AC 50/60 Hz 440 V
    AC-23A: 500 A AC 50/60 Hz 220/240 V
    AC-23A: 500 A AC 50/60 Hz 380/415 V
    AC-23A: 500 A AC 50/60 Hz 440 V
    [Ith] conventional free air thermal current
    600 A at 50 °C
    [Icm] rated short-circuit making capacity
    105 kA with upstream protection circuit breaker
    8.5 kA switch-disconnector alone
    breaking capacity code
    NA
    suitability for isolation
    Yes conforming to EN 60947-3
    Yes conforming to IEC 60947-3
    utilisation category
    AC-22A
    AC-23A
    earth-leakage protection
    Without
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [Icw] rated short-time withstand current
    6 kA during 1 s conforming to IEC 60947-3
    6 kA during 3 s conforming to IEC 60947-3
    2.32 kA during 20 s conforming to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    mechanical durability
    15000 cycles conforming to IEC 60947-3
    electrical durability
    AC-22A: 2500 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
    AC-23A: 2500 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
    connection pitch
    45 mm
    height
    255 mm
    width
    140 mm
    depth
    110 mm
    net weight
    6.2 kg
    Environment
    standards
    IEC 60947-3
    EN 60947-3
    product certifications
    IEC
    GOST
    electrical shock protection class
    Class II
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Easypact-CVS catalog (Version 1.0)
    Description
    Easypact-CVS catalog
    prp.document.label.format pdf
    Size 17.3 MB
    Date 4/8/16
    Description
    Easypact-CVS catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    Easy PAct CVS 630 3P CAD (Version 1.0)
    Files in document
    zip
    1.4 MB
    stp
    6.9 MB
    prp.document.label.format zip
    Size 8.3 MB
    Date 12/7/18
    Files in document
    zip
    1.4 MB
    stp
    6.9 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet of EasyPact CVS400-630 & Acc. (Version 04)
    Description
    Instruction sheet of EasyPact CVS400-630 & Acc.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 4/14/20
    Description
    Instruction sheet of EasyPact CVS400-630 & Acc.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV563400 : Easypact CVS - CVS630NA switch-disconnector - 600 A - 3P
    Description
    Easypact CVS - CVS630NA switch-disconnector - 600 A - 3P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Easypact CVS - CVS630NA switch-disconnector - 600 A - 3P
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 128.9 KB
    Date 7/30/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 257.6 KB
    Date 10/21/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV563400 : Easypact CVS - CVS630NA switch-disconnector - 600 A - 3P
    Description
    Easypact CVS - CVS630NA switch-disconnector - 600 A - 3P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Easypact CVS - CVS630NA switch-disconnector - 600 A - 3P
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 390.3 KB
    Date 7/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV563400 : Easypact CVS - CVS630NA switch-disconnector - 600 A - 3P
    Description
    Easypact CVS - CVS630NA switch-disconnector - 600 A - 3P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Easypact CVS - CVS630NA switch-disconnector - 600 A - 3P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




  • Assembly