Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact CVS
Schneider Electric LV563505 Image

LV563505

Green premium brand logo
Schneider Electric LV563505 Image
LV563505
Green premium brand logo

circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easypact CVS400...630
    product or component type
    Circuit breaker
    device short name
    CVS630F
    device application
    Distribution
    poles description
    3P
    protected poles description
    3d
    Earth leakage protection (Vigi add on)
    Without
    [In] rated current
    630 A at 40 °C
    breaking capacity code
    F
    network type
    AC
    [Icu] Breaking capacity
    40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    ETS 2.3
    trip unit technology
    Electronic
    trip unit rating
    630 A at 40 °C
    protection type
    Short time short-circuit protection
    Instantaneous short-circuit protection
    Overload protection (long time)
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connections - terminals
    Screw connection
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-2
    [Ics] rated service breaking capacity
    40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    23 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    15000 cycles
    electrical durability
    4000 cycles 415 V In conforming to IEC 60947-2
    connection pitch
    45 mm
    contact position indicator
    Yes
    trip unit protection functions
    LSoI
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    250...630 A
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    5.5 s at 7.2 x Ir
    8 s at 6 x Ir
    200 s at 1.5 x Ir
    thermal memory
    Yes
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    11 x In
    height
    255 mm
    width
    140 mm
    depth
    110 mm
    net weight
    5.2 kg
    Environment
    electrical shock protection class
    Class II
    standards
    EN 60947-2
    IEC 60947-2
    product certifications
    GOST
    IEC
    IP degree of protection
    IP40
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Package 1 Weight
    5.908 kg
    Package 1 Height
    1.500 dm
    Package 1 width
    1.630 dm
    Package 1 Length
    2.950 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Easypact-CVS catalog (Version 1.0)
    Description
    Easypact-CVS catalog
    prp.document.label.format pdf
    Size 17.3 MB
    Date 4/8/16
    Description
    Easypact-CVS catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    Easy PAct CVS 630 3P CAD (Version 1.0)
    Files in document
    zip
    1.4 MB
    stp
    6.9 MB
    prp.document.label.format zip
    Size 8.3 MB
    Date 12/7/18
    Files in document
    zip
    1.4 MB
    stp
    6.9 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet of EasyPact CVS400-630 & Acc. (Version 04)
    Description
    Instruction sheet of EasyPact CVS400-630 & Acc.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 4/14/20
    Description
    Instruction sheet of EasyPact CVS400-630 & Acc.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV563505 : circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d
    Description
    circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 406.6 KB
    Date 7/12/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV563505 : circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d
    Description
    circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 344.2 KB
    Date 7/12/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV563505 : circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d
    Description
    circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




  • Assembly





  • Performance Curves