Welcome to the Schneider Electric corporate Website

Select your location

View all   MasterPact MTZ
Schneider Electric LV847283 Image

LV847283

Green premium brand logo
Schneider Electric LV847283 Image
LV847283
Green premium brand logo

Micrologic 5.0 X control unit, for Masterpact MTZ circuit breakers, fixed, LSI protections

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    device short name
    Micrologic 5.0 X
    product or component type
    Control unit
    device application
    Equipment protection, monitoring and control
    circuit breaker application
    Distribution IEC standard
    range compatibility
    Masterpact MTZ1 circuit breaker
    Masterpact MTZ2 circuit breaker
    Masterpact MTZ3 circuit breaker
    Poles
    3P
    4P
    Protected poles
    3P 3d
    4P 4d
    4P 3d
    4P 3d + N/2
    4P 3d + OSN
    [Ue] rated operational voltage
    690 V AC, +/- 10 %
    network type
    AC
    network frequency
    50/60 Hz
    trip unit technology
    Electronic
    trip unit protection functions
    LSI
    protection type
    Overload protection (long time) conforming to ANSI 49
    Instantaneous short-circuit protection conforming to ANSI 50
    Short time short-circuit protection conforming to ANSI 51
    trip unit rating
    400 A
    4000 A
    1250 A
    2500 A
    800 A
    6300 A
    1600 A
    2000 A
    3200 A
    630 A
    1000 A
    5000 A
    Complementary
    mounting mode
    Fixed
    [Ir] long time pick-up adjustment range
    0.4...1 x In adjustable in step of 1 A
    long time delay adjustment type
    Adjustable in step of 0.5 s
    [tr] long-time delay adjustment range
    12.5…600 s at 1.5 x Ir
    0.5…24 s at 6 x Ir
    0.7…16.6 s at 7.2 x Ir
    thermal memory
    Yes
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir adjustable in step of 0.5 x Ir with embedded HMI
    1.5...10 x Ir adjustable in step of 0.1 x Ir with Ecoreach software or Masterpact MTZ mobile app
    short-time delay adjustment type
    Adjustable
    [tsd] short-time delay adjustment range
    0.1…0.4 s I²t=on
    0…0.4 s I²t=off
    instantaneous pick-up adjustment type Ii
    Adjustable
    [Ii] instantaneous pick-up adjustment range
    2...15 x In adjustable in step of 0.5 x In with embedded HMI
    2...15 x In adjustable in step of 0.1 x In with Ecoreach software or Masterpact MTZ mobile app
    Ii enable on/off
    [li mode] instantaneous delay adjustment range
    0 ms in fast
    20 ms in standard
    zone selective interlocking ZSI
    With
    network and machine diagnosis type
    System (HMI) health state overview: circuit breaker health state standard)
    Contacts state: circuit breaker health state standard)
    Micrologic service life: circuit breaker health state standard)
    Tripping cause indication: circuit breaker tripping cause standard)
    Identification card: diagnostic data standard)
    Configured alarms synthesis: diagnostic data standard)
    Monitored function: diagnostic data standard)
    Operation: diagnostic data standard)
    Micrologic test: test standard)
    Protection test: test standard)
    Selectivity test: test standard)
    Trip context information: crisis management standard)
    Operation: advanced diagnostic standard)
    Breaker service life: circuit breaker health state standard)
    type of measurement
    Power meter
    energy management
    Measurement ,active, reactive and apparent energy (standard)
    Measurement ,electrical network (standard)
    Measurement ,energy (standard)
    metering type
    Current I1, I2, I3, In, Ig: maximum standard)
    Average voltage Vavg standard)
    Active power P, P1, P2, P3 standard)
    Reactive power Q, Q1, Q2, Q3 standard)
    Apparent power S, S1, S2, S3 standard)
    Power factor standard)
    Frequency standard)
    Total current harmonic distortion THD (I): inst, avg, avg min, avg max fundamental voltage standard)
    Total current harmonic distortion THD (I): inst, avg, avg min, avg max RMS voltage standard)
    Voltage V21, V32, V13, V1, V2, V3: instantaneous standard)
    Voltage V21, V32, V13, V1, V2, V3: minimum standard)
    Voltage V21, V32, V13, V1, V2, V3: maximum standard)
    Total voltage harmonic distortion THD (V): inst, avg, avg min, avg max fundamental voltage standard)
    Total voltage harmonic distortion THD (V): inst, avg, avg min, avg max RMS voltage standard)
    Demand current I1, I2, I3, In, Iavg standard)
    Demand power P, Q, S standard)
    measurement voltage
    145.6…828 V AC 50/60 Hz per phase
    frequency measurement range
    45…250 Hz
    measurement accuracy
    Power factor: +/- 1 %
    Active energy Ep IN/OUT/tot: +/- 1 % - 10...10 GWh
    Reactive energy Ep IN/OUT/tot: +/- 2 % - 10...10 GVARh
    Apparent energy Es IN/OUT/tot: +/- 1 % - 10...10 GVAh
    Unbalance current: +/- 0.5 %
    Frequency: +/- 0.005 Hz
    Voltage V21, V32, V13, VLLavg: +/- 0.5 % 208...690 x 1.2 V
    Voltage V21, V32, V13, VLNavg: +/- 0.5 % 120...400 x 1.2 V
    Apparent power S, S1, S2, S3, Sdemand: +/- 1 %
    Active power P, P1, P2, P3, Pdemand: +/- 1 %
    Reactive power Q, Q1, Q2, Q3, Qdemand: +/- 2 %
    Current I1, I2, I3, Iavg, Idemand for MTZ1: +/- 0.5 % 40...1600 x 1.2 A
    Current I1, I2, I3, Iavg, Idemand for MTZ2: +/- 0.5 % 40...4000 x 1.2 A
    Current I1, I2, I3, Iavg, Idemand for MTZ3: +/- 0.5 % 80...6300 x 1.2 A
    accuracy class
    Class 5: total current harmonic distortion THD (I)
    Class 0.5: unbalance voltage
    Class 1: active and reactive energy by pulse counting (+/- W.h, +/- VAR.h)
    Class 2: total voltage harmonic distortion THD (V)
    display type
    LCD display - 128 x 96 pixels
    communication port protocol
    Bluetooth 4.0 LE peer to peer 30 kbit/s
    NFC peer to peer conforming to ISO 15963
    USB peer to peer 115 kbauds
    data recording
    Data logs
    Time stamping
    Alarm logs
    Min/max of instantaneous values
    Event logs
    Maintenance logs
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60092-202
    EN/IEC 60947-2
    EN/IEC 60255-1
    EN/IEC 61010-1
    mounting location
    Indoor use only
    environmental characteristic
    Wet location not approved for use conforming to IEC 61010-1
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted RF disturbances conforming to IEC 61000-4-6
    Conducted and radiated emissions A conforming to CISPR 22
    overvoltage category
    IV conforming to IEC 61010-1
    measurement category
    Category IV conforming to IEC 61010-2-30
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C (operating)
    -35 °C (for start-up of product)
    relative humidity
    95 % at 55 °C conforming to IEC 60068-2-30
    operating altitude
    <= 2000 m without derating
    <= 4000 m with operational voltage derating 600 V AC
    <= 5000 m with operational voltage derating 560 V AC
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages34
    • English17
    • Chinese9
    • French10
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors (Version 4.1)
    Description
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 90.7 MB
    Date 2/13/20
    Description
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors (Version 2.0)
    Description
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 10.8 MB
    Date 12/6/19
    Description
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 90.1 MB
    Date 6/12/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    MicroLogic Firmware History (Version 03)
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    prp.document.label.format pdf
    Size 1.6 MB
    Date 4/1/20
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    MasterPact MTZ -Modbus Communication Guide (Version 06)
    Description
    MasterPact MTZ -Modbus Communication Guide
    prp.document.label.format pdf
    Size 3.2 MB
    Date 4/1/20
    Description
    MasterPact MTZ -Modbus Communication Guide
    MasterPact MTZ MicroLogic X Control Unit - Firmware Release Notes (Version 08)
    Description
    Release Notes of MasterPact MTZ MicroLogic X Firmwares from V001.000.200 to V004.105.000
    prp.document.label.format pdf
    Size 1.9 MB
    Date 4/1/20
    Description
    Release Notes of MasterPact MTZ MicroLogic X Firmwares from V001.000.200 to V004.105.000
    MasterPact MTZ MicroLogic X Control Unit - User Guide (Version 05)
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with the technicalinformation needed to operate MicroLogic X control units in MasterPact MTZ circuit breakers.
    prp.document.label.format pdf
    Size 6.3 MB
    Date 12/1/19
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with the technicalinformation needed to operate MicroLogic X control units in MasterPact MTZ circuit breakers.
    MasterPact MTZ - Cybersecurity Guide (Version 02)
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    prp.document.label.format pdf
    Size 663.8 KB
    Date 12/1/19
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    Masterpact MTZ - Basic and Standard Maintenance Procedures for IEC Devices (Version 03)
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    prp.document.label.format pdf
    Size 20.4 MB
    Date 3/1/19
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    Masterpact MTZ IEC Circuit Breakers and Switch-Disconnectors - Maintenance Guide (Version 03)
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 3/1/19
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    prp.document.label.format pdf
    Size 6.6 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 1 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 11.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/1/19
    prp.document.label.format pdf
    Size 4 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 21 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 7.2 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/1/19
    prp.document.label.format pdf
    Size 6.5 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/1/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 902.3 KB
    Date 9/1/18
    prp.document.label.format pdf
    Size 23.8 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 11.2 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV847283 : Micrologic 5.0 X control unit, for Masterpact MTZ circuit breakers, fixed, LSI protections
    Description
    Micrologic 5.0 X control unit, for Masterpact MTZ circuit breakers, fixed, LSI protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Micrologic 5.0 X control unit, for Masterpact MTZ circuit breakers, fixed, LSI protections
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 470.2 KB
    Date 10/30/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847283 : Micrologic 5.0 X control unit, for Masterpact MTZ circuit breakers, fixed, LSI protections
    Description
    Micrologic 5.0 X control unit, for Masterpact MTZ circuit breakers, fixed, LSI protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Micrologic 5.0 X control unit, for Masterpact MTZ circuit breakers, fixed, LSI protections
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 458.5 KB
    Date 10/30/16
    REACh Declaration
    Format
    Size