Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys D
Schneider Electric LX1D6G6 Image

LX1D6G6

Schneider Electric LX1D6G6 Image
LX1D6G6

TeSys D - contactor coil - LX1D6 - 120 V AC 60 Hz for 80 & 95 A contactor

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D6
    control circuit type
    AC at 60 Hz
    [Uc] control circuit voltage
    120 V AC 60 Hz
    inductance of closed circuit
    1.5 H
    product compatibility
    LC1D95
    LC1D80
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C)
    Operational: 0.8...1.1 Uc at 50 Hz (at <55 °C)
    Operational: 0.85...1.1 Uc at 60 Hz (at <55 °C)
    inrush power in VA
    220 VA 60 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    22 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    6…10 W at 50/60 Hz
    Environment
    ambient air temperature for operation
    -5…60 °C
    net weight
    0.28 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 3.0)
    Description
    PEP - TeSys D LC1D115 to D150 contactors
    prp.document.label.format pdf
    Size 369.2 KB
    Date 3/10/20
    Description
    PEP - TeSys D LC1D115 to D150 contactors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /